(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Soundproof Sheets

A soundproof sheet is a sheet that surrounds scaffolding at construction sites, painting sites, etc. and is used for soundproofing. For construction sites, it is used for demolition work, wall curing for construction work, pile work, etc. Olefin-based soundproof sheets are lighter, have higher weather resistance, higher strength than PVC-based materials, and if used at sites with temperature changes such as cold environments, it won’t degrade or harden and it is possible to use repeatedly over a long period of time. The product can also be cut easily with scissors or a cutter, and can be processed to the size appropriate for the place where it will be used. Some soundproof sheets have passed the disaster prevention performance standards of the Fire Service Law and have a disaster prevention label. Soundproof transparent sheets for windows are used as lining sheets to reduce noise from windows, prevent external leakage of construction noise, and because UV reducing elements are incorporated, it will maintain its transparency for long periods of time even if used outdoors.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Thickness(mm)
Width × Length(m)
Color
Shape

    Eco Soundproof Sheet

      Sound Proofing Sheet for Construction Work Sites

      Brand

      HAGIHARA INDUSTRIES

      TRUSCO NAKAYAMA

      Product Series

      Eco Soundproof Sheet

      Sound Proofing Sheet for Construction Work Sites

      Days to Ship 8 Day(s) 5 Day(s) or more
      Product TypeSoundproof sheetSoundproof sheet
      Thickness(mm)0.46-
      Width × Length(m)1.90×5.201.91×3.55 ~ 1.91×5.25
      ColorGrayGray
      ShapeFolding TypeFolding Type

      Loading...

      1. 1

      Related Categories to Soundproof Sheets