(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Light Shielding Goggles

Light shielding goggles are tools that protect the eyes from harmful ultraviolet rays, arc light generated during welding, and fine dust generated during work, and at the same time they clarify your field of vision. They are also used to protect eyes from light reflected from snow, roads and roofs when working outdoors. The degree of shading and frame shape vary, and there are light shielding goggles suited to each sort of work. There are four main shapes: goggle type, single-lens type, twin-lens type, and a type that can be attached to the user's glasses or helmet. The type with a frame width that is adjustable to fit the size of the face and the type with soft pads at the temples are comfortable even when worn for a long time. Lenses are made of glass or polycarbonate, and frames are made of polycarbonate.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • 16 Day(s) or Less
  • 26 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Shape
Application
Anti-fog
Scratch prevention
UV Cut
Electrostatic resistance
Standard
Lens Replacement
Other

    Laser Light Protective Glasses

      Light shielding goggle NY-3

        Light Shielding Goggle

          Light Shielding Goggles, Complete Laser Light Absorbing Glasses/One-Piece Glasses/Two-Piece Glasses/Goggles

            Laser Protective Glasses

              Laser Light Absorbing Glasses (1/100 Attenuation Partial Transmission)

                Light Shielding Goggles, Laser Protective Goggles For YAG Lasers Twins-Lens Type Supported Wavelengths (nm) 860–1100 nm

                  Light Shielding Goggles, Glasses For UV, Double Lens Type Glasses

                    Light Shielding Goggles, Glasses For UV, Double Lens Type Glasses/Goggles

                      Laser Shield Curtain

                        Light Shielding Goggles, Clip Type Front-Attached Light Shielding Glasses

                        Brand

                        AS ONE

                        TGK

                        AS ONE

                        AS ONE

                        AS ONE

                        AS ONE

                        TRUSCO NAKAYAMA

                        AS ONE

                        AS ONE

                        AS ONE

                        TRUSCO NAKAYAMA

                        Product Series

                        Laser Light Protective Glasses

                        Light shielding goggle NY-3

                        Light Shielding Goggle

                        Light Shielding Goggles, Complete Laser Light Absorbing Glasses/One-Piece Glasses/Two-Piece Glasses/Goggles

                        Laser Protective Glasses

                        Laser Light Absorbing Glasses (1/100 Attenuation Partial Transmission)

                        Light Shielding Goggles, Laser Protective Goggles For YAG Lasers Twins-Lens Type Supported Wavelengths (nm) 860–1100 nm

                        Light Shielding Goggles, Glasses For UV, Double Lens Type Glasses

                        Light Shielding Goggles, Glasses For UV, Double Lens Type Glasses/Goggles

                        Laser Shield Curtain

                        Light Shielding Goggles, Clip Type Front-Attached Light Shielding Glasses

                        Days to Ship 8 Day(s) 11 Day(s) or more 5 Day(s) or more 16 Day(s) 8 Day(s) or more 16 Day(s) 9 Day(s) or more 8 Day(s) 8 Day(s) 16 Day(s) 5 Day(s) or more
                        ShapeIntegral Type GogglesIntegral Type GogglesIntegral Type GogglesGogglesIntegral Type GogglesGogglesGogglesTwo-Lens GlassesGoggles / Two-Lens GlassesOtherTwo-Lens Glasses
                        ApplicationFor LaserDust-ProofLight ShieldFor LaserFor LaserFor LaserFor LaserLight ShieldLight ShieldFor LaserFor Welding
                        Anti-fogNANANAAvailableNAAvailableNANANANA-
                        Scratch preventionNANAAvailableNANANANANANANA-
                        UV CutNANANANANANANAAvailableAvailableNA-
                        Electrostatic resistanceNANANANANANA-NANANA-
                        Standard---------JIS / EN-
                        Lens ReplacementNANANANANANA-NANA--
                        Other----------Option

                        Loading...

                        1. 1

                        Related Categories to Light Shielding Goggles