(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Incision-Resistant Protective Gears

Cut-resistant protective gear is a tool to protect body parts such as arms and legs from cuts. It is used in various scenes, such as when working with a brush cutter, when processing glass and stainless steel, when pressing, in the precision machinery industry and the automobile industry. It is possible to protect not only the wrist and arm, but also many areas such as chest and shin depending on where the cover is attached to. There are apron types, pant types, and cover types to protect a part. The material is also varied, including Kevlar spun yarn, glass fiber, high-performance fibers, aramid fibers with strong elasticity, and high-strength polyethylene made from shaving dust. Depending on the cover, there are those that have flame retardancy and heat resistance, those that are resistant to glass and metal, those that have excellent workability and do not restrict movement, and those that have high safety and cut resistance.
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type

    Kevlar® 7G arm cover

      Arm Cover Kevlar

        Aramid Cut-Resistant Protective Gear Arm Cover

          Kevlar® supporter

            Kevlar® arm cover 380, both rubber

              Chemi Star Wrist Band (10 Pieces)

                Cut-Resistant Arm Cover

                  Cut-Resistant Arm Cover, Summitech SX6

                    Cut Resistant Arm Cover

                      Kevlar® SD 15G arm cover, long

                        Mac Defense Cut Resistant Heat Shielding Protective Apron

                          Mac Defense Cut Resistant Heat Shielding Protective Arm Cover

                          Brand

                          ATOM(SAFETY / PROTECTION SUPPLIES)

                          ATOM(SAFETY / PROTECTION SUPPLIES)

                          TRUSCO NAKAYAMA

                          AKAO

                          AKAO

                          SHOWA GLOVE

                          TOWA CORPORATION

                          DUNLOP

                          TRUSCO NAKAYAMA

                          ATOM(SAFETY / PROTECTION SUPPLIES)

                          MAX(GLOVE)

                          MAX(GLOVE)

                          Product Series

                          Kevlar® 7G arm cover

                          Arm Cover Kevlar

                          Aramid Cut-Resistant Protective Gear Arm Cover

                          Kevlar® supporter

                          Kevlar® arm cover 380, both rubber

                          Chemi Star Wrist Band (10 Pieces)

                          Cut-Resistant Arm Cover

                          Cut-Resistant Arm Cover, Summitech SX6

                          Cut Resistant Arm Cover

                          Kevlar® SD 15G arm cover, long

                          Mac Defense Cut Resistant Heat Shielding Protective Apron

                          Mac Defense Cut Resistant Heat Shielding Protective Arm Cover

                          Days to Ship 9 Day(s) 9 Day(s) 5 Day(s) or more 4 Day(s) or more 4 Day(s) or more 10 Day(s) 9 Day(s) 9 Day(s) or more 5 Day(s) or more 9 Day(s) 10 Day(s) 10 Day(s)
                          Product TypeArm coverArm coverArm coverArm coverArm coverArm coverArm coverArm coverArm coverArm coverApronArm cover

                          Loading...

                          1. 1

                          Related Categories to Incision-Resistant Protective Gears