(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Brush Cutters

A brush cutter is a device for cutting grass with a rotating blade. It can eliminate turf, weeds and other plants. There are two types of handle: loop handles and double handles. There are models with engines in which pulling a lever causes the cutting blade attached to the tip to rotate, electric models with low noise, and rechargeable battery models. There are also safety-oriented models in which releasing the lever causes the cutting blade to stop rotating. There are two types of engine: two-stroke engines which supports mixed gasoline, and four-stroke engines which support lead-free gasoline. Fuel efficiency differs depending on the type of engine used. In general, a dispersion-preventing cover is installed around the cutting blade to prevent contaminants from flying towards the worker.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Power source type
Length (mm)

    Nylon Cutter Winding Master S

      Nylon Cutter Rolled Expert Nylon Cord Pro 50 m/100 m

        Brush Cutter Chipsaw, General Mowing, Blade Number 36/40

          "TOKUMARU Chipsaw Brushcutter" (for General Mowing)

            Dedicated Chip Saw (Set of 2 for General Lawn Mowing) for Strimmer

              Nylon Cutter Rolled Expert Nylon Cord Pro 50 m

                Grass Cutter Cord Saw Blade Type

                Brand

                MOKUBA

                MOKUBA

                TRUSCO NAKAYAMA

                TRUSCO NAKAYAMA

                GOLDENSTAR

                MOKUBA

                TAKUMI

                Product Series

                Nylon Cutter Winding Master S

                Nylon Cutter Rolled Expert Nylon Cord Pro 50 m/100 m

                Brush Cutter Chipsaw, General Mowing, Blade Number 36/40

                "TOKUMARU Chipsaw Brushcutter" (for General Mowing)

                Dedicated Chip Saw (Set of 2 for General Lawn Mowing) for Strimmer【2 Pieces Per Package】

                Nylon Cutter Rolled Expert Nylon Cord Pro 50 m

                Grass Cutter Cord Saw Blade Type

                Days to Ship 8 Day(s) 8 Day(s) 8 Day(s) 9 Day(s) 8 Day(s) or more 8 Day(s) 5 Day(s) or more
                Product TypeWeed WhackerWeed WhackerWeed WhackerWeed WhackerWeed WhackerWeed WhackerWeed Whacker
                Power source typeManual Operation Type------
                Length (mm)-50000 ~ 100000---5000015000 ~ 50000

                Loading...

                1. 1

                Related Categories to Brush Cutters