(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Incubators and Dryers

An incubator / dryer is a device that has a function for maintaining a constant temperature or a device that dries objects. The temperature chamber is used for the resistance verification test of electronic parts and the temperature characteristic tests such as R&D, quality control, etc. There are forced convection methods and natural convection methods and with the forced convection method, the temperature is kept constant by stirring the inside of the tank with a fan. For objects that dislike wind, such as powders, use a natural convection type temperature chamber. There is also a water tank incubator that keeps the temperature of water as well as air constant. Dryers are used for drying laboratory equipment and materials, and for moisture analysis of foods. Vacuum dryers which use the principle that water evaporates at 100°C or less in environments with low atmospheric pressure can remove moisture without raising the temperature, and since the oxygen concentration is low making surface oxidation difficult even when heat is applied, it is suitable for dry materials that are sensitive to heat and oxidation.
Days to Ship
  • All
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 13 Day(s) or Less
  • 14 Day(s) or Less
  • 16 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Type
Dimensions(mm)
Temperature Range(°C)
Internal volume (L)
Power Supply
Other

    Water Bath (Square Bath)

      Fine Stainless Steel Bath FOS-1

        Fine, Oil Bath, FWB-120 (TGK)

          Fine, Oil Bath, FWB-180 (TGK)

            Fine, Digital Oil Bath, FOB-240D (TGK)

              Water Level Sensor (Float Type) HL-S1A

                External Sensor for OS-150SLTC/TR

                  EC Water Bath Stirrer

                    Stirring Circulation Pump

                      Water Tank, Constant Temperature Water Tank, Internal Volume (L) 18/21

                        Fine, Digital Benchtop Thermostatic Water Bath, F-0015DN (TGK)

                          Fine, Water Tank Temperature Chamber, F-D001 (TGK)

                            Fine, Micro Vacuum Dryer, FVM-303D (TGK)

                              Lid for Fine Mini Constant Temperature Water Bath F-0010D/F0010D

                                Fine Thermostat for Aquarium F-003D / Stainless Steel Tank for Thermostat, Extra Large

                                  Fine, Water Tank Temperature Chamber, F-D002 (TGK)

                                    Water Bath, FWB-24S, Protective Sheet (TGK)

                                      Fine, Oil Bath, FWB-240 (TGK)

                                        Fine, Water Bath, FWB-21B (TGK)

                                          Fine, Multi Bath, FMB-160 (TGK)

                                            Low-Water Cut-off Device AL-67

                                              Frame for Vacuum Dryer

                                                Water Bath Stirrer

                                                  Oil Bath Stirrer OBS-200M

                                                    Lightspec Thermo-Hygrostat Chamber

                                                      Aluminum Block, for Constant Temperature Bath

                                                        Aluminum Block Constant Temperature Bath

                                                          Thermax, TM Series

                                                            Low Temperature Thermostatic Water Bath, -30 to +80, LTB Series

                                                              Constant Temperature Dryer (Timer / Natural Convection Type), EO Series

                                                                Large Type Square Tank 300L

                                                                  Large Type Square Tank 500L

                                                                    Large Type Square Tank 700L

                                                                      Large Type Square Tank 1200L

                                                                        Large Type Square Tank 1500L

                                                                          Hooded Water Bath

                                                                          Brand

                                                                          AS ONE

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          TGK

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          ESPEC

                                                                          SHIBATAKAGAKU

                                                                          SHIBATAKAGAKU

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          TGK

                                                                          Product Series

                                                                          Water Bath (Square Bath)

                                                                          Fine Stainless Steel Bath FOS-1

                                                                          Fine, Oil Bath, FWB-120 (TGK)

                                                                          Fine, Oil Bath, FWB-180 (TGK)

                                                                          Fine, Digital Oil Bath, FOB-240D (TGK)

                                                                          Water Level Sensor (Float Type) HL-S1A

                                                                          External Sensor for OS-150SLTC/TR

                                                                          EC Water Bath Stirrer

                                                                          Stirring Circulation Pump

                                                                          Water Tank, Constant Temperature Water Tank, Internal Volume (L) 18/21

                                                                          Fine, Digital Benchtop Thermostatic Water Bath, F-0015DN (TGK)

                                                                          Fine, Water Tank Temperature Chamber, F-D001 (TGK)

                                                                          Fine, Micro Vacuum Dryer, FVM-303D (TGK)

                                                                          Lid for Fine Mini Constant Temperature Water Bath F-0010D/F0010D

                                                                          Fine Thermostat for Aquarium F-003D / Stainless Steel Tank for Thermostat, Extra Large

                                                                          Fine, Water Tank Temperature Chamber, F-D002 (TGK)

                                                                          Water Bath, FWB-24S, Protective Sheet (TGK)

                                                                          Fine, Oil Bath, FWB-240 (TGK)

                                                                          Fine, Water Bath, FWB-21B (TGK)

                                                                          Fine, Multi Bath, FMB-160 (TGK)

                                                                          Low-Water Cut-off Device AL-67

                                                                          Frame for Vacuum Dryer

                                                                          Water Bath Stirrer

                                                                          Oil Bath Stirrer OBS-200M

                                                                          Lightspec Thermo-Hygrostat Chamber

                                                                          Aluminum Block, for Constant Temperature Bath

                                                                          Aluminum Block Constant Temperature Bath

                                                                          Thermax, TM Series

                                                                          Low Temperature Thermostatic Water Bath, -30 to +80, LTB Series

                                                                          Constant Temperature Dryer (Timer / Natural Convection Type), EO Series

                                                                          Large Type Square Tank 300L

                                                                          Large Type Square Tank 500L

                                                                          Large Type Square Tank 700L

                                                                          Large Type Square Tank 1200L

                                                                          Large Type Square Tank 1500L

                                                                          Hooded Water Bath

                                                                          Days to Ship 8 Day(s) 10 Day(s) 9 Day(s) 9 Day(s) 6 Day(s) or more 1 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 7 Day(s) or more 11 Day(s) or more 7 Day(s) or more 10 Day(s) or more 10 Day(s) or more 10 Day(s) 6 Day(s) or more 6 Day(s) or more 10 Day(s) or more 7 Day(s) or more 10 Day(s) or more 8 Day(s) 8 Day(s) 8 Day(s) 47 Day(s) or more 16 Day(s) or more 19 Day(s) or more 8 Day(s) 9 Day(s) or more 8 Day(s) 96 Day(s) 96 Day(s) 96 Day(s) 96 Day(s) 96 Day(s) 11 Day(s) or more
                                                                          Product TypeThermostatic Water BathThermostatic Bath-related ProductsOil BathOil BathOil Bath-Thermostatic Bath-related ProductsShaking bathThermostatic Bath-related ProductsThermostatic Water BathThermostatic Water BathIncubatorDryerThermostatic Water BathIncubator / Thermostatic Water BathIncubatorIncubatorOil BathIncubatorOtherOtherOtherThermostatic Water BathOil BathIncubatorThermostatic Bath-related ProductsThermostatic Water Bath--------Thermostatic Water Bath
                                                                          Type-Set TemperatureSet TemperatureSet TemperatureSet Temperature-OtherSet TemperatureOther-Set TemperatureSet TemperatureVacuumSet TemperatureSet TemperatureSet TemperatureSet TemperatureSet TemperatureSet TemperatureOtherOtherOther--Set Temperature-Set Temperature---------
                                                                          Dimensions(mm)260×266×243-----φ3.5×200--410×310×200 ~ 456×316×200------------260×266×241260×266×241--148W×210D×138H---------
                                                                          Temperature Range(°C)5~80-Rt+5~199Rt+5~199Room Temperature +5-250--Room temperature +5 to 95 (setting range) ~ Room temperature +5 to 95 (0.1 unit)--Room Temperature +5-70(Room Temperature+5) to 80Room Temperature +5°-Max.199°CRt+5~80-(Room Temperature+5) to 80Rt+5~90Rt+5~199Rt+5~9550~250--5~80Room Temperature 5-20040~95%rh-Room Temperature +5-200--------Room temperature to 90 ~ Room temperature to 100
                                                                          Internal volume (L)---------18 ~ 21-------------4105----------2 ~ 28
                                                                          Power SupplySingle-Phase 100 V-Single-Phase 100 VSingle-Phase 100 VSingle-Phase 100 V--Single-Phase 100 VSingle-Phase 100 V-Single-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 VSingle-Phase 100 V--Single-Phase 100 VSingle-Phase 100 VSingle-Phase 100 V-Single-Phase 100 V---------
                                                                          Other-Option----------------------------------

                                                                          Loading...

                                                                          1. 1

                                                                          Related Categories to Incubators and Dryers