(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Glove Compartments

Gloveboxes are box-shaped instruments for handling compounds in an inert atmosphere and working in an environment isolated from the outside air (atmosphere). Rubber gloves are attached directly to the interior of the box and work can be done isolated from the outside air. There are vacuum types where the air in the box is expelled by a vacuum pump and then inert gas introduced, flow types where the interior of the box is expelled by the flow (pressure) of inert gas, and others. Work such as raw material preparation to reaction, solvent distillation, and column chromatography can be done. Even if a small leak occurs in the box, the gas inside will leak to the atmosphere only, and intrusion of outside air can be prevented. There are simple types that can be easily assembled, those equipped with ultraviolet germicidal lamps and internal fluorescent lamps, flat and sloped boxes where gas exchange desiccators are equipped with glove holders and can be used without opening the door, and others.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 15 Day(s) or Less
  • 18 Day(s) or Less
  • 21 Day(s) or Less
  • 27 Day(s) or Less
  • 29 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Size(mm)
Sterilization lamp
Overall Length(mm)
Compatible Aperture Diameter(mm)
Other

    Dew-point Meter (Electrostatic Capacity)

      Compact Glove Box CGB

        Glove box, compact

          Compact Glove Box with Antibacterial Lamp

            All Acrylic Vacuum Glove Box

              Glove Box AS-600/AS-800

                Pasolina Glove Box

                  Glove compartment 745x500x604

                    Pasolina Clean Glove Box

                      Shelf for Glove Compartment

                        Work Box

                          Glove compartment 1000x500x500

                            Simple Glove Compartment

                              Simple Hood

                                Gloves for Glove Compartment Natural rubber

                                  Gloves for Glove Compartment Spare Natural rubber

                                    Gloves for Glove Compartment F-TELON

                                      New Long Elastic

                                        Auto Dry Glove Box

                                          Glove Compartment 526X463X500

                                            Dome Type Gas Replacement Glove Box

                                              Globe-less port

                                                Mobile Lab Space

                                                  Glove Box for Gas Replacement GS Type

                                                    Glove box (aluminum frame style)

                                                      Glove box (aluminum frame style) w/ pass box

                                                        Foot Switch Glove Box Internal Pressure Adjustment BOX

                                                          Glove Box Compact with Dehumidification Function

                                                            Simple Gas Exchange Cover Glove compartment

                                                              Glove Box for Gas Replacement Jumbo

                                                                Glove Box 347 x 349 x 420

                                                                  Glovebox, Acrylic, M2 (With Pass Box)

                                                                    Glovebox, Acrylic, M10 (Germicidal Lamp)

                                                                      Glovebox

                                                                        Gloves for Glovebox, Hanalove K82 (Ambidextrous)

                                                                          Gloves for Glovebox, Hanalove 486

                                                                            Glovebox, PVC, M1P

                                                                              Gloves for Glovebox, Hanalove 7885

                                                                                Gloves for Glovebox, Hanalove 8886

                                                                                  Glovebox (Acrylic)

                                                                                    Glovebox, Acrylic, M20 (With Germicidal Lamp and Pass Box)

                                                                                      Gloves for Glovebox, Hanalove K72 (Ambidextrous)

                                                                                        Glovebox, PVC, M2P (With Pass Box)

                                                                                        Brand

                                                                                        SANPLATEC

                                                                                        AS ONE

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        AS ONE

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        SANPLATEC

                                                                                        AS ONE

                                                                                        SINKO KASEI

                                                                                        SINKO KASEI

                                                                                        SINKO KASEI

                                                                                        HANAKI

                                                                                        HANAKI

                                                                                        SINKO KASEI

                                                                                        HANAKI

                                                                                        HANAKI

                                                                                        SINKO KASEI

                                                                                        SINKO KASEI

                                                                                        HANAKI

                                                                                        SINKO KASEI

                                                                                        Product Series

                                                                                        Dew-point Meter (Electrostatic Capacity)

                                                                                        Compact Glove Box CGB

                                                                                        Glove box, compact

                                                                                        Compact Glove Box with Antibacterial Lamp

                                                                                        All Acrylic Vacuum Glove Box

                                                                                        Glove Box AS-600/AS-800

                                                                                        Pasolina Glove Box

                                                                                        Glove compartment 745x500x604

                                                                                        Pasolina Clean Glove Box

                                                                                        Shelf for Glove Compartment

                                                                                        Work Box

                                                                                        Glove compartment 1000x500x500

                                                                                        Simple Glove Compartment

                                                                                        Simple Hood

                                                                                        Gloves for Glove Compartment Natural rubber

                                                                                        Gloves for Glove Compartment Spare Natural rubber

                                                                                        Gloves for Glove Compartment F-TELON

                                                                                        New Long Elastic

                                                                                        Auto Dry Glove Box

                                                                                        Glove Compartment 526X463X500

                                                                                        Dome Type Gas Replacement Glove Box

                                                                                        Globe-less port

                                                                                        Mobile Lab Space

                                                                                        Glove Box for Gas Replacement GS Type

                                                                                        Glove box (aluminum frame style)

                                                                                        Glove box (aluminum frame style) w/ pass box

                                                                                        Foot Switch Glove Box Internal Pressure Adjustment BOX

                                                                                        Glove Box Compact with Dehumidification Function

                                                                                        Simple Gas Exchange Cover Glove compartment

                                                                                        Glove Box for Gas Replacement Jumbo

                                                                                        Glove Box 347 x 349 x 420

                                                                                        Glovebox, Acrylic, M2 (With Pass Box)

                                                                                        Glovebox, Acrylic, M10 (Germicidal Lamp)

                                                                                        Glovebox

                                                                                        Gloves for Glovebox, Hanalove K82 (Ambidextrous)

                                                                                        Gloves for Glovebox, Hanalove 486

                                                                                        Glovebox, PVC, M1P

                                                                                        Gloves for Glovebox, Hanalove 7885

                                                                                        Gloves for Glovebox, Hanalove 8886

                                                                                        Glovebox (Acrylic)

                                                                                        Glovebox, Acrylic, M20 (With Germicidal Lamp and Pass Box)

                                                                                        Gloves for Glovebox, Hanalove K72 (Ambidextrous)

                                                                                        Glovebox, PVC, M2P (With Pass Box)

                                                                                        Days to Ship 21 Day(s) or more 8 Day(s) 18 Day(s) 18 Day(s) or more 9 Day(s) or more 5 Day(s) or more 5 Day(s) or more 46 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) or more 10 Day(s) 8 Day(s) 8 Day(s) 11 Day(s) 5 Day(s) or more 9 Day(s) or more 8 Day(s) 43 Day(s) or more 15 Day(s) 15 Day(s) or more 15 Day(s) 18 Day(s) 15 Day(s) 29 Day(s) 15 Day(s) 37 Day(s) 37 Day(s) 29 Day(s) 15 Day(s) 8 Day(s) 27 Day(s) or more 43 Day(s) or more 43 Day(s) or more 15 Day(s) or more 15 Day(s) or more 27 Day(s) or more 15 Day(s) or more 9 Day(s) or more 27 Day(s) or more 15 Day(s) or more 27 Day(s) or more 15 Day(s) or more
                                                                                        Product TypeOtherGlove compartmentGlove compartmentGlove compartment / OtherGlove compartmentGlove compartmentGlove compartmentGlove compartmentGlove compartmentGlove compartmentGlove compartmentGlove compartmentSimple Type Glove CompartmentGlove compartmentGloves for Glove CompartmentGloves for Glove CompartmentGloves for Glove CompartmentGloves for Glove CompartmentGlove compartmentGlove compartmentGlove compartmentOtherSimple Type Glove CompartmentGlove compartmentGlove compartmentGlove compartmentOtherGlove compartmentSimple Type Glove CompartmentGlove compartment-------------
                                                                                        Size(mm)-400X400X400409×416×405409×416×440420X440X450762X450X478600X500X520 ~ 600 x 500 x 640 (including duct)745X500X604545×495×665400X200X250-1000X500X500700×500×500700X500X500----1047×535×500526×463×5001200×602×500-700×700×450 ~ 700×700×5001007×588×570746×540×500 ~ 1046×540×750740×500×500 ~ 1040×500×750150×150×100 ~ 200×150×130372×450×405580×655×600--------------
                                                                                        Sterilization lamp-NANAAvailableNANAAvailableNANANANANANANANANANANA-NANA-NANANANA-NANANA-------------
                                                                                        Overall Length(mm)--409409----------700 ~ 780640800800--1200-7001007746 ~ 1046740 ~ 1040-3725801200-------------
                                                                                        Compatible Aperture Diameter(mm)--------------150 ~ 200----------------------------
                                                                                        OtherOption--Option-----------------Option----Option----------------

                                                                                        Loading...

                                                                                        1. 1

                                                                                        Related Categories to Glove Compartments