(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Days to Ship |
|
---|
AS ONE
Wagon for aluminum trays.
[Features]
· Material: Main body/tray: Aluminum, casters: φ65 (diameter 65 mm) PA (nylon) (without stopper).
· Tray size: Upper/418 x 308 mm, lower/390 x 280 mm.
· Tray spacing: 59 mm.
Standard Price: | MYR 93.35- |
---|---|
Days to Ship: | 8 Day(s) or more |
Stainless Steel Cart, Regular 2-Level / 3-Level, Large 2-Level / 3-Level
AS ONE
Two-stage/three-stage assembly type stainless steel (SUS 430) wagon.
[Features]
· Top panel can be combined with fall prevention dish type or flat type units.
· Material: Stainless Steel (SUS430).
· Casters: φ40 mm (Diameter 40 mm) Rubber (Dual Wheels, with Diagonal Stoppers).
· Load capacity: 20 kg/tier.
· Shelf board mounting pitch: 51.8 mm.
Days to Ship: | 5 Day(s) or more |
---|
Mobile Storage Cart (with guard frame and handle) MSO21 Series
AS ONE
【Product Specifications】
・Model number: MSO21E
・Number of stages: 2 stages
・Size (mm): 651 x 447 x 830
・Weight (kg): 6.5
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 552 x 403mm
・Shelf board spacing: 525mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type
Standard Price: | MYR 1,343.35- |
---|---|
Days to Ship: | 8 Day(s) |
Mobile Easy Cart (Gray), ME Series
AS ONE
Easy to assemble and disassemble without using tools.
An easy-to-use, all-plastic cart with a lightweight and sturdy design.
Standard Price: | MYR 916.09- |
---|---|
Days to Ship: | 8 Day(s) |
Folding Cart Container Type 547 x 723 x 861mm
AS ONE
【Product Specifications】
・Model number: M-CART02-C
・Specification: Container type
・Size (mm): 547 x 723 x 861
・Material: Body/steel (bake coating)
・Table size: 420 x 556 x 40mm (internal dimensions)
・Folding size: 547 x 118 x 1126mm
・Caster: φ100mm made of synthetic rubber (front wheel swivel, rear wheel fixed)
・Weight: 9kg
・Withstand load: 80kg
Standard Price: | MYR 2,017.73 |
---|---|
Days to Ship: | 46 Day(s) |
CANYON
[Features]
·It is an ALL stainless cart made of SUS304 stainless steel except the casters
[Product Specifications]
·Size (Nominal size): D460 × W760 × H890
・ Number of steps: 4-tier
·Materials: Shelf board (board shelf)/ SUS304 taper (fixing bracket)/ SUS304 post / SUS304 (both cap and nut) side handle / SUS304
·Caster: ø100 Nylon urethane car stainless steel metal fittings swivel wheel with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan
Standard Price: | MYR 11,458.82 |
---|---|
Days to Ship: | 23 Day(s) or more |
CANYON
[Features]
·It is an ALL stainless cart made of SUS304 stainless steel except the casters
[Product Specifications]
·Size (Nominal size): D610 × W1220 × H950
·Number of Levels: 3 tiers
·Materials: Shelf board (board shelf with guard)/ SUS304 taper (fixing bracket)/ ABS pillar / SUS304 (cap/PE/nut/aluminum) L top handle / SUS304
·Caster: ø100 Nylon urethane car stainless steel metal fittings swivel wheel with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan
Standard Price: | MYR 12,821.41 |
---|---|
Days to Ship: | 23 Day(s) or more |
TRUSCO NAKAYAMA
[Features]
·It can be easily moved on casters and is equipped with a 100 V outlet, making it very convenient.
[Product Specifications]
·Width (mm): 1200
·Depth (mm): 450
·Height (mm): 800
·Caster: ⌀75 mm (Swivel, 2 each with stopper)
·Weight (kg): 19
· Finished product
·100 V with 3 power strips (Power cord 2 m)
·Main Body: stainless steel (SUS304)
·Caster metal fittings: stainless steel (SUS304)
·Wheel: Urethane
·Country of Manufacture: Japan
·Weight: 19 kg
·Manufacturer Part Number: SLC6
·Code Number: 458-8673
· [Applications]: Research facilities, cleanrooms, etc.
Standard Price: | MYR 5,214.15 |
---|---|
Days to Ship: | 10 Day(s) |
AS ONE
Combination and addition are freely possible according to the purpose. The working surface is antimicrobial treated and finished with soft edges.
Standard Price: | MYR 2,156.80- |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
The design is compact and it comes with a drawer to enable convenient usage. There are 3 types of drawers which can be selected according to the application.
Standard Price: | MYR 167.95 |
---|---|
Days to Ship: | 9 Day(s) or more |
AS ONE
The top panel and stainless steel frame gap contains urethane foam for exceptional noise reduction. NM-A304HST is equipped with an auxiliary top plate convenient for light work. Fitted with resin drawers with keys on two levels. Ideal for storing small items. Uses silent type casters.
Standard Price: | MYR 111.76- |
---|---|
Days to Ship: | 9 Day(s) or more |
AS ONE
A lightweight and sturdy all-plastic wagon. Top panel is framed, and the guardrail (sold separately) helps prevent falling (Y101/Y102 common).
Standard Price: | MYR 241.91- |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
Has AAS resin coat on rugged steel pipe and handles rough applications. Features easy assembly, low cost, and durability.
Standard Price: | MYR 1,160.25- |
---|---|
Days to Ship: | 8 Day(s) |
Standard Price: | MYR 1,730.43- |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
The shelf board has a dish shape which is used to prevent measuring instruments and chemicals from falling. The shelf board can be taken out and even used as is like a tray.
Standard Price: | MYR 3,109.71- |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
The top plate can be used as a unit laboratory table, and the middle and lower tiers can be used as trays for chemicals and small accessory (with a fall prevention frame). The shelf board is removable and can be used as a tray as it is.
Standard Price: | MYR 4,042.65 |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
[Specifications]
· Material: Mesh Rack: Chrome Plating
· Antibacterial clear coating finish, pole: stainless steel (SUS304)
· Casters: Elastomer (with Diagonal Stoppers)
· Load capacity: φ100 mm/approx. 192 kg, φ125 mm/approx. 200 kg
Standard Price: | MYR 3,860.08- |
---|---|
Days to Ship: | 21 Day(s) |
Standard Price: | MYR 5,377.00- |
---|---|
Days to Ship: | 21 Day(s) |
AS ONE
A 150 mm deep basket shape is suitable for storing and transporting unstable or bulky articles.
Standard Price: | MYR 3,863.80 |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
The top panel uses melamine resin for excellent heat resistance, water resistance, and protection from scratching.
Standard Price: | MYR 1,082.98 |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
[Specifications]
· Material: Steel (Powder Coated)
· Number of stored files (spine width: 33 mm): BR-2/32 pcs, BR-3L / 48 pcs
· Casters: φ75 mm (with Diagonal Stoppers)
· Load capacity: 40 kg/shelf
· Weight: BR-2/14 kg, BR-3L/19 kg
· Included Partitions: BR-2/8 pcs, BR-3L/12 pcs
· Assembly type (Tool required)
Days to Ship: | 5 Day(s) or more |
---|
AS ONE
[Specifications]
· Material: Steel / PE (Polyethylene)
· Casters: φ80 mm (without Stoppers)
· Folded Size: 690 x 75 x 910 mm
· Load capacity: 15 kg/tier
· Weight: 6.1 kg
Standard Price: | MYR 2,114.96 |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
The seat is lifted/lowerd manually.
The caster is a twin-wheel type made of nylon.
[Materials]PE (polyethylene)
Standard Price: | MYR 1,309.11 |
---|---|
Days to Ship: | 8 Day(s) |
Standard Price: | MYR 996.05 |
---|---|
Days to Ship: | 11 Day(s) |
Standard Price: | MYR 1,025.11 |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
Since it has casters, it is easy to move in a low position.
It is convenient because it can be stacked without taking space when not in use.
Standard Price: | MYR 875.71 |
---|---|
Days to Ship: | 8 Day(s) |
Standard Price: | MYR 1,274.86 |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
[Features]
・ It can be attached to walls, etc., and can be used even if it is cut with scissors, etc.
・ Since it is in the form of a sheet, there is no need to worry about it to be broken and mixed
・ Non-flammable, antibacterial and antifungal treatment
[Materials]
・ PET (polyethylene terephthalate) film + special coating
Standard Price: | MYR 1,397.06 |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
[Features]
· A tough body with great maneuverability.
· A compact type that can effectively be used even in narrow spaces.
· Equipped with a bumper that mitigates impact when coming in contact with a wall, etc.
· A single key locks all the drawers.
· The drawer is a soft closing type with pop-out prevention function.
Standard Price: | MYR 7,335.86- |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
[Features]
· The inside of the body comes with a hook which can be stored, convenient for hanging trash bags.
Standard Price: | MYR 2,370.93 |
---|---|
Days to Ship: | 8 Day(s) or more |
Work Chair (One-Piece Molded Sheet)
AS ONE
The seat part is made of polyurethane integral molding resistant to scratches and stains, and is suitable for use in laboratories and work sites.
[Features]
·Uses an integrated molded sheet with excellent durability.
·The legs are made of aluminum die cast with stability and excellent durability.
Standard Price: | MYR 2,195.20 |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
[Features]
· The venerable standard chair is now available in a wide variety of colors.
· A color with good chromaticity that brightens the room.
· The seat and back plate are made from urethane foam with a three-dimensional structure that minimizes the stress on the body.
· Casters and gas cylinders have excellent durability.
Standard Price: | MYR 1,911.13- |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
[Features]
· A chair that is color coordinated all the way from the casters to the back plate.
Standard Price: | MYR 2,281.76- |
---|---|
Days to Ship: | 8 Day(s) or more |
AS ONE
[Features]
· Equipped with an intermediate footrest that's convenient for use in high position.
· Gas cylinder stroke is long, enabling extended standing work.
· The seat is an integrated type with back support.
Standard Price: | MYR 2,490.41 |
---|---|
Days to Ship: | 8 Day(s) |
AS ONE
A step-type color trend chair with no backrest.
[Materials]The main body of the legs: Steel (chrome plating); Seat: PVC Leather (inner material/urethane foam + low rebound urethane); Casters: urethane casters
Standard Price: | MYR 3,464.75 |
---|---|
Days to Ship: | 11 Day(s) |
AS ONE
Tilt Stool
[Features]
·Equipped with height adjustment and tilt mechanism, the seat part can be tilted back and forth according to the work and adjusted to any angle.
·Supports forward leaning when working.
·The seat is comfortable and comfortable.
Standard Price: | MYR 1,911.08 |
---|---|
Days to Ship: | 11 Day(s) |
AS ONE
The height can be adjusted with one touch.
[Features]
· Fixing leg
[Materials]
· Seat part/vinyl, Body/steel
[Specifications]
· Leg size: 460mm (diagonal)
· Seat diameter x height (mm): Φ300 x 400 - 525
· Weight: 4.4kg
Standard Price: | MYR 780.89 |
---|---|
Days to Ship: | 8 Day(s) |
Mobile Cart (Square Strut Type)
AS ONE
It is an easy-to-use all-plastic shelf with a lightweight and sturdy design.
All made of plastic, it does not rust and can be used cleanly in bathrooms and other places where water is used.
Standard Price: | MYR 1,307.58- |
---|---|
Days to Ship: | 8 Day(s) or more |
Mobile storage cart (with/without drawers, guard frame, with/without handle) MSO11 series
AS ONE
【Product Specifications】
・Model number: MSO11C
・Number of stages: 2 stages
・Drawer/guard frame: Yes/none
・Size (mm): 598 x 368 x 839
・Shelf board spacing (mm) ((upper stage/lower stage): 445
・Weight (kg): 5.6
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 395 x 220 x 89mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type
Standard Price: | MYR 1,201.73- |
---|---|
Days to Ship: | 8 Day(s) or more |
Mobile Storage Cart 2 Stages 610 x 370 x 897 (Including Drawer, Guard Frame, Handle)
AS ONE
【Product Specifications】
・Model number: MSO11K
・Number of stages: 2 stages
・Drawer/guard frame: Yes/yes
・Size (mm): 610 x 370 x 897
・Shelf board spacing (mm) ((upper stage/lower stage): 445
・Weight (kg): 6.2
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 395 x 220 x 89mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type
Standard Price: | MYR 1,340.11 |
---|---|
Days to Ship: | 8 Day(s) |
Mobile Pocket Cart (With Drawer), MP61 Series
AS ONE
Easy to assemble and disassemble without using tools.
Made of all-plastic, this product is lightweight, durable, and easy-to-use.
Standard Price: | MYR 1,489.76- |
---|---|
Days to Ship: | 8 Day(s) |
Mobile Cart (Low Floor Type), MC Series
AS ONE
Easy to assemble and disassemble without using tools.
Made of all-plastic, this product is lightweight, durable, and easy-to-use.
Standard Price: | MYR 918.95- |
---|---|
Days to Ship: | 8 Day(s) |
New Lab Bench (White Color, H850 mm)
AS ONE
【Product Specifications】
・Model number: A type - HW
・Size (mm): 900 x 600 x 850
・Type: Standard
・Material: Top plate/wooden plywood soft edges Processing (surface antibacterial decorative board) Strut/melamine baking 25mm square steel
・Top plate withstand load: Approximately 20kg (equal load)
・Caster: φ65mm made of urethane (with stopper 2 pieces)
・Shelf spacing: 645mm
・Weight: 19kg
・Accessories: 3-receptacles outlet tap (2P, code length of 3m)
Standard Price: | MYR 2,847.33- |
---|---|
Days to Ship: | 8 Day(s) or more |
Safety Cabinet (Ceramic Coat) Separate Lock 486 x 600 x 800
AS ONE
【Product Specifications】
・Model number: SM-3E1N
・Specification: Separate lock
・Size (mm): 486 x 600 x 800
・Material: Body/stainless steel (SUS304) (ceramic coat), Rail/steel (fluorine coat)
・Common features: Unified size in safety cabinet series, Using connection metal fitting for connection is a straightforward process. You can install φ100mm exhaust duct to the ceiling. Use an optional base to efficiently carry out the exhaust.
・Amount of storage of reagent bottle: Only 500mL/45 volumes, Only 1L/24 volumes
・Drawer withstand load: 20kg
・Body weight: Approx 35kg
・Accessories: Tray x 9 pieces (PP)
・Accessories: Height partition rod x 8 volumes, Horizontal partition plate x 24 pieces
・Accessories: Floor fixed fittings, up or down connection metal fitting x 4 pieces each
・*Up or down connection of separate lock and total lock is not possible. (left and right connection is available).
Standard Price: | MYR 16,363.34 |
---|---|
Days to Ship: | 9 Day(s) or more |
Mobile Easy Cart (Tall Type / Regular 31), ME31 Series
AS ONE
【Product Specifications】
・Model number: ME31A
・Color: Gray
・Number of stages: 3 stages
・Drawer: None
・Guard frame: None
・Size (mm): 598 x 368 x 1142
・Shelf board spacing (mm) (upper stage/lower stage): 280/547
・Weight (kg): 6.8
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 375 x 325 x 95mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers) *K type has no casters
・Withstand load: 50kg/stage
・Assembling type
Standard Price: | MYR 635.86- |
---|---|
Days to Ship: | 8 Day(s) or more |
Brand |
---|
Product Series |
Days to Ship |
Product Type |
Material |
Other |
Size(mm) |
Brand | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | CANYON | CANYON | TRUSCO NAKAYAMA | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Stainless Steel Cart, Regular 2-Level / 3-Level, Large 2-Level / 3-Level | Mobile Storage Cart (with guard frame and handle) MSO21 Series | Mobile storage cart (with/without drawers, guard frame, with/without handle) MSO11 series | Mobile Storage Cart 2 Stages 610 x 370 x 897 (Including Drawer, Guard Frame, Handle) | |||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Day(s) or more | 5 Day(s) or more | 8 Day(s) | 8 Day(s) | 46 Day(s) | 23 Day(s) or more | 23 Day(s) or more | 10 Day(s) | 8 Day(s) | 9 Day(s) or more | 9 Day(s) or more | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 21 Day(s) | 21 Day(s) | 8 Day(s) | 8 Day(s) | 5 Day(s) or more | 8 Day(s) | 8 Day(s) | 11 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) or more | 8 Day(s) | 8 Day(s) | 8 Day(s) or more | 8 Day(s) | 11 Day(s) | 11 Day(s) | 8 Day(s) | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) or more | 9 Day(s) or more | 8 Day(s) or more |
Product Type | Cart/Wagon | Cart/Wagon | - | - | - | - | - | - | Cart/Wagon | Other | Cart/Wagon / Other | Cart/Wagon / Other | Cart/Wagon | Cart/Wagon | Cart/Wagon | Cart/Wagon | Cart/Wagon | Cart/Wagon | Cart/Wagon | Cart/Wagon | Cart/Wagon | Cart/Wagon | Other | Other | Other | Other | Other | Other | Cart/Wagon | Cart/Wagon | Other | Other | Other | Other | Other | Other | Other | - | - | - | - | - | - | - | - |
Material | Aluminum | Made of SUS | - | - | - | - | - | - | Wood | Plastic | Plastic | Plastic | Made of SUS | Made of SUS | Made of SUS | Made of SUS | Steel | Steel | Steel | Steel | Steel | Steel | Other | Other | Other | Other | Other | Other | Steel | Made of SUS | Aluminum | Plastic | - | Steel | - | - | Steel | - | - | - | - | - | - | - | - |
Other | Option | - | - | - | - | - | - | - | - | Option | Option | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Size(mm) | 308X418X22 ~ 384X427X1354 | 460X310X809 ~ 610X410X809 | 651×441×858 ~ 705×447×920 | 532×368×800 ~ 645×447×800 | - | - | - | - | 448X468X200 ~ 940X600X800 | - | 364X398X887 ~ 543X398X887 | 560X385X820 ~ 655X455X820 | 445X295X810 ~ 595X395X810 | 444X294X807 ~ 594X394X807 | 650X440X835 | 650X440X935 | 605X460X815 ~ 910X613X923 | 880X460X946 ~ 1184X613X1054 | 605X460X934 | 600X350X835 | 603X352X980 | 690×400×720 | 600X600X360~460 | - | - | - | - | - | - | - | - | - | φ400×490~680 ~ φ400×690~880 | φ400×600~850 | φ450×530~680 | - | - | 675×435×850 ~ 690×435×900 | 540×370×841 ~ 610×370×897 | - | 650×410×838 ~ 650×410×867 | 532×368×500 ~ 645×447×492 | 900×450×850 ~ 1200×600×850 | - | 532×368×1150 ~ 598×368×1180 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy