(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Auxiliary Cleaning Supplies

Supplies to assist cleaning are used to the support work when cleaning with water and the like. Cleaning trays are also used for cleaning with ultrasonic cleaners and the like, and shapes that can be selected include round and square. Types with covers help when cleaning small objects. Stainless steel, steel, polypropylene, polyethylene, and the like are used as the material, and there are products with high chemical resistance having fluoropolymer coating. Size and grid pitch differ depending on the product, so they need to be selected according to the application the product is used for. Purified water is pure water purified by means such as distilling tap water or ion exchange, and it is a colorless / transparent and tasteless / odorless liquid that contains almost no chlorine or minerals. It is used for cleaning lab instruments and the like. In order to prevent the growth of bacteria, it needs to be used up quickly.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 11 Day(s) or Less
  • 19 Day(s) or Less
  • 31 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Material
Size(mm)

    High Purity Water Production (Pure Water)

      Purified Water (Pure Water)

        Stainless steel washing basket Wire diameter: φ0.8 mm/φ0.95 mm

          Stainless Steel Washing Basket - Wire Diameter: ø0.8 x 4 Mesh

            Stainless Steel Washing Basket SS

              Stainless Steel Wire Washing Basket

                Wire Basket 225x175x115 – 400x285x165

                  Stainless Steel Square Net Vat

                    Stainless Steel Square Ultra-Deep Net Vat

                      Stackable Mesh Tray, OM Series

                        Punching Vat

                          Basket with Lid

                            Valve & Nozzle for Purified Water

                              Stainless Steel Folding Washing Basket

                                Sink with Washing Machine for Small Bottle

                                  Benchtop Drying Rack

                                    Wall-Mounted Drying Rack

                                    Brand

                                    TRUSCO NAKAYAMA

                                    TRUSCO NAKAYAMA

                                    AS ONE

                                    AS ONE

                                    AS ONE

                                    AS ONE

                                    AS ONE

                                    AS ONE

                                    AS ONE

                                    AS ONE

                                    AS ONE

                                    AS ONE

                                    TRUSCO NAKAYAMA

                                    AS ONE

                                    TERAOKA

                                    AS ONE

                                    AS ONE

                                    Product Series

                                    High Purity Water Production (Pure Water)

                                    Purified Water (Pure Water)

                                    Stainless steel washing basket Wire diameter: φ0.8 mm/φ0.95 mm

                                    Stainless Steel Washing Basket - Wire Diameter: ø0.8 x 4 Mesh

                                    Stainless Steel Washing Basket SS

                                    Stainless Steel Wire Washing Basket

                                    Wire Basket 225x175x115 – 400x285x165

                                    Stainless Steel Square Net Vat

                                    Stainless Steel Square Ultra-Deep Net Vat

                                    Stackable Mesh Tray, OM Series

                                    Punching Vat

                                    Basket with Lid

                                    Valve & Nozzle for Purified Water

                                    Stainless Steel Folding Washing Basket

                                    Sink with Washing Machine for Small Bottle

                                    Benchtop Drying Rack

                                    Wall-Mounted Drying Rack

                                    Days to Ship 9 Day(s) 9 Day(s) 8 Day(s) 5 Day(s) or more 8 Day(s) 5 Day(s) or more 8 Day(s) 11 Day(s) 11 Day(s) 8 Day(s) or more 5 Day(s) or more 8 Day(s) 9 Day(s) 8 Day(s) 19 Day(s) or more 8 Day(s) or more 8 Day(s) or more
                                    Product TypeOtherOtherBasketBasketBasketBasketBasketBasketMesh TrayBasketBasketBasketOtherBasketOther--
                                    Material--Stainless SteelStainless SteelStainless SteelStainless SteelSteelStainless SteelStainless SteelStainless SteelStainless SteelStainless SteelPolyethyleneStainless SteelStainless Steel--
                                    Size(mm)--φ150×150 ~ 400×400×300φ150×150 ~ 150×150×150300×200×160 ~ 340×260×160390×360×200 ~ 400×380×220225×175×115 ~ 400×285×165298×223×25250×200×84200×200×50 ~ 300×500×100-100×100×100 ~ 300×300×200-315×315×300 ~ 415×415×300600×600×850400×400 ~ 600×600400×400 ~ 600×600

                                    Loading...

                                    1. 1

                                    Related Categories to Auxiliary Cleaning Supplies