(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Drying Equipment

Drying equipment items are fixtures for draining and drying tools used in lab procedures or other research after washing. These items come with water-collection trays for drainage, and range from large models such as utensil racks to small benchtop types. There are types with baskets, wire racks, racks and combinations of these elements, enabling handy drying of various types of lab equipment at the same time. Models with dedicated racks for beakers and graduated cylinders are available, enabling the selection of suitable styles for various tool quantities and types. Types with curtains or lids keep tools sanitary by protecting them from dust or dirt after drying. Types that dry with hot air can quickly dry large quantities of tools at the same time. Handy features are available to enable safe use, such as timers, safety devices that prevent overheating, and observation ports.
Days to Ship
  • All
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  • 31 Day(s) or Less
  • 36 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Size(cm)
Power Supply
Other

    New Dust Out Accessories

      Super Drying Shelf

        New Dust Out

          PET Dust Out

            Dry Ace

              Beaker Holder (For One-Side Sink)

                Volumetric Cylinder Rack Compatible Volumetric Cylinders Small: 5 to 25 ml Medium: 50 to 250 ml Large: 300 to 2,000 ml

                  Stainless Steel Basket Wagon

                  Brand

                  AS ONE

                  AS ONE

                  AS ONE

                  AS ONE

                  AS ONE

                  AS ONE

                  AS ONE

                  AS ONE

                  Product Series

                  New Dust Out Accessories

                  Super Drying Shelf

                  New Dust Out

                  PET Dust Out

                  Dry Ace

                  Beaker Holder (For One-Side Sink)

                  Volumetric Cylinder Rack Compatible Volumetric Cylinders Small: 5 to 25 ml Medium: 50 to 250 ml Large: 300 to 2,000 ml

                  Stainless Steel Basket Wagon

                  Days to Ship 8 Day(s) 8 Day(s) or more 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) or more 8 Day(s) 31 Day(s)
                  Product TypeDry Board / Rack / OtherDry Board / Rack / OtherDry Board / RackDry Board / RackInstrument Dryer/Storage CabinetOtherDry Board / Rack-
                  Size(cm)33X47.5X5 ~ 35.8X48X16.57.5X32X29 ~ 74X44--100X60X11060X15X58 ~ 90X15X5840×30×27 ~ 70×45×40-
                  Power Supply-Single-Phase 100 V------
                  OtherOptionOption---Option--

                  Loading...

                  1. 1

                  Related Categories to Drying Equipment