(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sterilization and Disinfection Equipment

Sterilization and sanitizing equipment are devices used for inhibiting the growth of bacteria. Autoclaves can sterilize with high internal temperature and pressure and trigger chemical reactions. They are used widely in medical and chemical venues as well as for industrial uses such as molding composite materials. Water input to the autoclave is heated by a heater and the interior is filled with steam in excess of 100°C. Care needs to be taken when using to confirm that there is a sufficient amount of water input and that the layout enables steam to reach all parts of the interior. There is a wide range of autoclave sizes available, from small to large. There are various kinds of sterilization bags, sterilization containers and the like necessary for treatment, so they are selected according to the application they are used for. Sterilization ray storage cabinets are devices that sterilize items inside by ultraviolet light, and locker types that sterilize clothing and the like can also be selected.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 16 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Power Supply
Width(mm)
Height(mm)

    Science Autoclave (4 l)

      Sterilized Bag (Gazette Cut)

        HP Sterilized Bag (Autoclave Paper Bag)

          Autoclave Waste Bag (With Deodorant Function)

            Glass Bead Sterilizer (Digital Type) Glass Bead For Replacement

            Brand

            AS ONE

            AS ONE

            AS ONE

            AS ONE

            AS ONE

            Product Series

            Science Autoclave (4 l)

            Sterilized Bag (Gazette Cut)

            HP Sterilized Bag (Autoclave Paper Bag)

            Autoclave Waste Bag (With Deodorant Function)

            Glass Bead Sterilizer (Digital Type) Glass Bead For Replacement

            Days to Ship 5 Day(s) or more 9 Day(s) or more 9 Day(s) or more 9 Day(s) or more 8 Day(s)
            Product TypeHigh Pressure Steam SterilizerSterilization BagSterilization BagSterilization Bag-
            Power SupplySingle-Phase 100 V----
            Width(mm)-200 ~ 310150 ~ 385305 ~ 610-
            Height(mm)---660 ~ 810-

            Loading...

            1. 1

            Related Categories to Sterilization and Disinfection Equipment