(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Clean-Environment-related Facilities

Clean environment equipment is a series of equipment that removes contaminants such as dust and dirt in the air in order to maintain and manage the cleanliness of a cleanroom. The equipment required to maintain cleanliness in a cleanroom includes an air filter and a fan filter unit that filters dust, a dust collector that collects dust immediately, an air shower that is installed at the entrance to prevent ingress of dust, and a hand dryer that dries hands with clean air cleans in a short time after washing. There also a clean booth for partial cleanup in a cleanroom, a clean partition with movable casters used for separating areas and materials, and a pass box for preventing the inflow of external air. Select and install products according to the level of cleanness of a cleanroom.
Days to Ship
  • All
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 16 Day(s) or Less
  • 21 Day(s) or Less
  • 26 Day(s) or Less
  • 27 Day(s) or Less
  • 30 Day(s) or Less
  • 31 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Frontage(mm)
Depth(mm)
Height(mm)
Power Supply
Other
Grade Standard (Fed.Std. 209D Class)

    EC-MAC Series (200 V)

      Simple Type Clean Booth (Front Surface Panel)

        PURE SPACE 01

          Clean Booth CL-901 (Movable / Telescopic Type)

            Pure Space/01S (Made of SUS with Antibacterial and Deodorant HEPA Filter)

              Pure Space mini, PSM Series

                Pure Space 01 PS01-AD

                  Simple Clean Booth

                    Separately bought component for clean booth replacement, fan-type/HEPA filter/sheet for clean booth

                      Noise Reduction Panel Unit

                        PURE SPACE 05, (Antibacterial / Odor-Resistant HEPA Filter Specifications)

                          EC-MAC Series (100 V)

                            Dust-free clothes locker

                              Stainless Steel Hanger Hook (With Hook For Hanging Small Objects)

                                ASPURE Clean Locker

                                  ASPURE Hanger Rack

                                    Clean Air System, Set

                                      Hand dryer

                                        Package Type Clean Unit

                                          Pure Space 10 Replacement Antibacterial and Deodorant HEPA Filter

                                            Pre-Filter CL-901-9

                                            Brand

                                            AIRTECH JAPAN

                                            AS ONE

                                            AS ONE

                                            HOZAN

                                            AS ONE

                                            AS ONE

                                            AS ONE

                                            AS ONE

                                            HOZAN

                                            AS ONE

                                            AS ONE

                                            AIRTECH JAPAN

                                            AS ONE

                                            AS ONE

                                            AS ONE

                                            AS ONE

                                            SANPLATEC

                                            AIRTECH JAPAN

                                            AIRTECH JAPAN

                                            AS ONE

                                            AS ONE

                                            Product Series

                                            EC-MAC Series (200 V)

                                            Simple Type Clean Booth (Front Surface Panel)

                                            PURE SPACE 01

                                            Clean Booth CL-901 (Movable / Telescopic Type)

                                            Pure Space/01S (Made of SUS with Antibacterial and Deodorant HEPA Filter)

                                            Pure Space mini, PSM Series

                                            Pure Space 01 PS01-AD

                                            Simple Clean Booth

                                            Separately bought component for clean booth replacement, fan-type/HEPA filter/sheet for clean booth

                                            Noise Reduction Panel Unit

                                            PURE SPACE 05, (Antibacterial / Odor-Resistant HEPA Filter Specifications)

                                            EC-MAC Series (100 V)

                                            Dust-free clothes locker

                                            Stainless Steel Hanger Hook (With Hook For Hanging Small Objects)

                                            ASPURE Clean Locker

                                            ASPURE Hanger Rack

                                            Clean Air System, Set

                                            Hand dryer

                                            Package Type Clean Unit

                                            Pure Space 10 Replacement Antibacterial and Deodorant HEPA Filter

                                            Pre-Filter CL-901-9

                                            Days to Ship 10 Day(s) or more 8 Day(s) 8 Day(s) 27 Day(s) 8 Day(s) 8 Day(s) 10 Day(s) 8 Day(s) 8 Day(s) or more 31 Day(s) 8 Day(s) 11 Day(s) 8 Day(s) 9 Day(s) or more 21 Day(s) 96 Day(s) 26 Day(s) or more 16 Day(s) or more 30 Day(s) 8 Day(s) 8 Day(s)
                                            Product TypeFilter UnitClean BenchDust Removal DeviceClean BenchDust Removal Device--Clean BenchRelated ProductRelated ProductDust Removal DeviceFilter UnitLocker/cabinetHangerLocker/cabinetHangerRelated ProductRelated ProductFilter Unit--
                                            Frontage(mm)610-3952,000---700---610455----4001320--
                                            Depth(mm)610 ~ 1220-250850 to 2,500---500---1220515----280420--
                                            Height(mm)185 ~ 200-662,200---500(649)---2001790(1940)----9701500--
                                            Power SupplySingle-Phase 200 VSingle-Phase 100 VSingle-Phase 100 V----Single-Phase 100 V---Single-Phase 100 VSingle-Phase 100 V----Single-Phase 100 VThree-Phase 200 V--
                                            Other--------Option-------Option----
                                            Grade Standard (Fed.Std. 209D Class)---1000 / 10000 / 100000-----------------

                                            Loading...

                                            1. 1

                                            Related Categories to Clean-Environment-related Facilities