(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sealers

Sealers are machines used for sealing bags and boxes. Sealers are available in various types, categorized according to the sealing method (e.g., heat, seal). A heat sealer is a machine that seals bags by using heat to weld their opening. Also known as a thermal sealer, it is used to prevent the oxidization of food and ingress of dust. This type of sealer enables long-term preservation. Sealers are available in various configurations, such as a benchtop type that can be installed even in limited workspace, and a foot-operated type that is capable of powerful sealing by stepping on a pedal. Benchtop-type sealers can be further divided into a lever-type that is easy to operate, a push-down type that looks like a fax machine and a clip type that holds bags with a clip to seal them. Foot-operated sealers are effective when handling bags with a large capacity and a large amount of packing work.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • 13 Day(s) or Less
  • 14 Day(s) or Less
  • 16 Day(s) or Less
  • 19 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Specifications
Maximum sealing thickness(mm)
Sealing width(mm)
Sealing length(mm)
Power Consumption(W)
Other

    Clip Sealer

      Electric Sealer (Dedicated Thermal Adhesion Type)

        Poly-Sealer

          Benchtop sealer (welding-only type)

            Poly-Sealer P-200/P-300/PC-200/PC-300

              Desktop Deaeration Sealer (Deaeration and Thermal Adhesion Type), Electric Type (with Foot Switch)

                Tabletop Nozzle Type Deaeration Sealer

                  Sharp Sealer FS-215/FS-315

                    Stepping Type Sealer FI

                      Vacuum Packaging Machine

                        Sealer

                          Desktop Sealer Welding / Fusing Type Maximum sealing thickness (mm): 0.4

                            Aspal Poly Wrapper (fuse dedicated type)

                              Desktop Deaeration Sealer (Deaeration and Thermal Adhesion Type)

                                Benchtop Sealer (Dedicated to Chip Welding Type), Sealing Width 3 × Length 450/600 mm

                                  Replacement Consumables for NL-102J-W, NL-202J-W and NL-302J-W Dedicated Thermal Adhesion Type Desktop Sealers

                                    Replacement Consumables for NL-202JC-5-W and NL-302JC-5-W Dedicated Thermal Adhesion Type Desktop Sealers with Cutter Blade

                                      Desktop Sealer (Dedicated Thermal Cutting Type)

                                        Plastic Bags for Vacuum Sealer

                                          Desktop Sealer, Sealing Width 1.6 mm/5 mm

                                            Shrink Mate

                                              Tabletop Deaeration Sealer Ducky (Deaeration / Welding Type)

                                                Desktop Sealer, Seal Width 10 mm

                                                  Sealer (For Sterilization Packs)

                                                    Desktop Sealer Parts

                                                      Replacement Consumables for NL-202JC-10-W Dedicated Thermal Adhesion Type Desktop Sealer with Cutter Blade

                                                        Desktop Sealer (Dedicated Thermal Cutting Type) Replacement Consumables

                                                          Tabletop Sealer FV Series

                                                            Tabletop Sealer FS Series

                                                              Desktop Sealer Welding / Fusing Type Maximum sealing thickness (mm): 0.2

                                                                Desktop Sealer Welding Exclusive Type Maximum sealing thickness (mm): 0.4

                                                                  Desktop Sealer 3-4914 Series

                                                                    Foot-operated sealer 3-4914-0[1 to 3] / 3-4914-1 [1 to 3]

                                                                      Sealer Benchtop Type AZ Series

                                                                        Stand Sealer NL Series

                                                                          Heat Shrink Film, Half-Fold Type

                                                                          Brand

                                                                          AS ONE

                                                                          FUJIIMPULSE

                                                                          TGK

                                                                          ASAHI INDUSTRY

                                                                          FUJIIMPULSE

                                                                          FUJIIMPULSE

                                                                          TGK

                                                                          FUJIIMPULSE

                                                                          FUJIIMPULSE

                                                                          AS ONE

                                                                          AS ONE

                                                                          HAKKO CORPORATION

                                                                          ASAHI INDUSTRY

                                                                          FUJIIMPULSE

                                                                          ISHIZAKI ELECTRIC MFG

                                                                          ISHIZAKI ELECTRIC MFG

                                                                          ISHIZAKI ELECTRIC MFG

                                                                          ISHIZAKI ELECTRIC MFG

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          ASAHI INDUSTRY

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          ISHIZAKI ELECTRIC MFG

                                                                          ISHIZAKI ELECTRIC MFG

                                                                          TGK

                                                                          TGK

                                                                          HAKKO CORPORATION

                                                                          HAKKO CORPORATION

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          GOOT

                                                                          Product Series

                                                                          Clip Sealer

                                                                          Electric Sealer (Dedicated Thermal Adhesion Type)

                                                                          Poly-Sealer【1-10 Pieces Per Package】

                                                                          Benchtop sealer (welding-only type)

                                                                          Poly-Sealer P-200/P-300/PC-200/PC-300

                                                                          Desktop Deaeration Sealer (Deaeration and Thermal Adhesion Type), Electric Type (with Foot Switch)

                                                                          Tabletop Nozzle Type Deaeration Sealer

                                                                          Sharp Sealer FS-215/FS-315

                                                                          Stepping Type Sealer FI

                                                                          Vacuum Packaging Machine

                                                                          Sealer

                                                                          Desktop Sealer Welding / Fusing Type Maximum sealing thickness (mm): 0.4

                                                                          Aspal Poly Wrapper (fuse dedicated type)

                                                                          Desktop Deaeration Sealer (Deaeration and Thermal Adhesion Type)

                                                                          Benchtop Sealer (Dedicated to Chip Welding Type), Sealing Width 3 × Length 450/600 mm

                                                                          Replacement Consumables for NL-102J-W, NL-202J-W and NL-302J-W Dedicated Thermal Adhesion Type Desktop Sealers

                                                                          Replacement Consumables for NL-202JC-5-W and NL-302JC-5-W Dedicated Thermal Adhesion Type Desktop Sealers with Cutter Blade

                                                                          Desktop Sealer (Dedicated Thermal Cutting Type)

                                                                          Plastic Bags for Vacuum Sealer

                                                                          Desktop Sealer, Sealing Width 1.6 mm/5 mm

                                                                          Shrink Mate

                                                                          Tabletop Deaeration Sealer Ducky (Deaeration / Welding Type)

                                                                          Desktop Sealer, Seal Width 10 mm

                                                                          Sealer (For Sterilization Packs)

                                                                          Desktop Sealer Parts

                                                                          Replacement Consumables for NL-202JC-10-W Dedicated Thermal Adhesion Type Desktop Sealer with Cutter Blade

                                                                          Desktop Sealer (Dedicated Thermal Cutting Type) Replacement Consumables

                                                                          Tabletop Sealer FV Series

                                                                          Tabletop Sealer FS Series

                                                                          Desktop Sealer Welding / Fusing Type Maximum sealing thickness (mm): 0.2

                                                                          Desktop Sealer Welding Exclusive Type Maximum sealing thickness (mm): 0.4

                                                                          Desktop Sealer 3-4914 Series

                                                                          Foot-operated sealer 3-4914-0[1 to 3] / 3-4914-1 [1 to 3]

                                                                          Sealer Benchtop Type AZ Series

                                                                          Stand Sealer NL Series

                                                                          Heat Shrink Film, Half-Fold Type

                                                                          Days to Ship 8 Day(s) 11 Day(s) 11 Day(s) or more 5 Day(s) or more 8 Day(s) 22 Day(s) 13 Day(s) or more 8 Day(s) 12 Day(s) or more 5 Day(s) or more 21 Day(s) 10 Day(s) or more 5 Day(s) or more 11 Day(s) 9 Day(s) 5 Day(s) or more 9 Day(s) 9 Day(s) 5 Day(s) or more 8 Day(s) 21 Day(s) 9 Day(s) or more 5 Day(s) or more 8 Day(s) or more 5 Day(s) or more 11 Day(s) 9 Day(s) or more 10 Day(s) or more 14 Day(s) or more 10 Day(s) or more 10 Day(s) or more 8 Day(s) 8 Day(s) or more 16 Day(s) or more 16 Day(s) or more 9 Day(s)
                                                                          Product TypeOption for sealersDesktop SealerDesktop SealerDesktop SealerDesktop SealerDesktop SealerDesktop SealerDesktop SealerStepping type sealerDesktop Sealer / Option for sealersDesktop SealerDesktop SealerDesktop SealerDesktop SealerDesktop SealerDesktop Sealer / Option for sealersOption for sealers / OtherDesktop SealerOption for sealersDesktop SealerDesktop SealerDesktop SealerOption for sealersDesktop Sealer / Option for sealersOption for sealersOption for sealersOption for sealersDesktop SealerDesktop SealerDesktop SealerDesktop Sealer----Other
                                                                          Specifications-For welding only-For welding onlyWelding/fusion cutting possibleDeaeration / Welding Type-For welding onlyFor welding onlyDeaeration / Welding Type / OtherFor welding only / For fusion cutting onlyWelding/fusion cutting possibleFor fusion cutting onlyDeaeration / Welding TypeFor welding onlyFor welding onlyFor welding onlyFor fusion cutting onlyDeaeration / Welding TypeWelding/fusion cutting possible-Deaeration / Welding Type-For welding only-For welding onlyFor fusion cutting onlyFor welding only / Welding/fusion cutting possible-Welding/fusion cutting possibleFor welding only----Other
                                                                          Maximum sealing thickness(mm)-0.3-0.20.20.4-0.20.3----0.30.6---0.05--0.09-------0.20.4-----
                                                                          Sealing width(mm)62.522 ~ 5210102/52/591.6--5/103----1.6 ~ 5-4-5---5-1.65-----
                                                                          Sealing length(mm)2500300200 ~ 300200 ~ 300200 ~ 300460300200 ~ 300300200・300360--300450 ~ 600----200(MAX) ~ 350(MAX)-270-200---200 ~ 300200 ~ 300200200-----
                                                                          Power Consumption(W)-470/1100-370 ~ 600250 ~ 3801500-250/400 ~ 340/500470/1050170260-165560~1050920 ~ 1300--470 ~ 770-260/240 ~ 800-135-500-----260500-----
                                                                          Other---------------OptionOption-----OptionOption-OptionOption---------

                                                                          Loading...

                                                                          1. 1

                                                                          Related Categories to Sealers