(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Mesh Containers

Mesh containers are plastic mesh boxes used to store or transport items requiring ventilation. They are generally made of polypropylene or polyethylene. Their mesh construction is lighter than solid-walled boxes, enabling characteristically easy cleaning and draining. These features enable use in a wide range of applications such as storing and delivering farm produce or marine products, storing frozen or refrigerated items, and storing industrial parts or tools. Mesh container varieties include nesting types that fit together to enable space-saving storage, and stacking types that can be stacked to protect contents. Mesh container bottoms can be either mesh or solid, so users should select the product type suited to the application.
Days to Ship
  • All
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 17 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Outer Diameter Frontage(mm)
Color
Outer Diameter Depth(mm)
Material (Main Body)
Product Type
Capacity(L)
Outer Diameter Height(mm)

    Mesh Container Box Type

      San-Tainer A

        Mesh Container "Santainer" B Type

          Mesh Container, Transparent Type

          Brand

          SANKO

          SANKO

          SANKO

          TRUSCO NAKAYAMA

          Product Series

          Mesh Container Box Type

          San-Tainer A

          Mesh Container "Santainer" B Type

          Mesh Container, Transparent Type

          Days to Ship 9 Day(s) or more 9 Day(s) 9 Day(s) or more 10 Day(s)
          Outer Diameter Frontage(mm)361530 ~ 808493 ~ 1065650
          ColorYellow / Light GrayBlue / OrangeBlue / Orange / Light blue / GreenSemi-Transparent
          Outer Diameter Depth(mm)272368 ~ 553315 ~ 770440
          Material (Main Body)PolypropylenePolypropylene / PolyethylenePolypropylene / PolyethylenePolypropylene
          Product TypeMesh containerMesh containerMesh containerMesh container
          Capacity(L)6.3 ~ 8.727.6 ~ 119.618.9 ~ 41040
          Outer Diameter Height(mm)95 ~ 126197 ~ 37083 ~ 624200

          Loading...

          1. 1

          Related Categories to Mesh Containers