(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Nested Racks

Nesting racks are distribution racks that can be stacked and used. It can be stored efficiently even in a limited space using a forklift, etc., and can be prevented from falling or being damaged due to collapse of load. Steel products are commonplace, and some products use high-strength steel plates to increase durability. Generally, pallets are used together, and one rack can store two pallets. One unit may be used, or three or more units may be used in a stack, but care must be taken to use it within the range of the load capacity. When not in use, it can be stored in a compact stack. The frontage and depth vary depending on the product, so select the product according to the application. There are also products such as belts, stoppers, etc. to prevent displacement due to impact.
Days to Ship
  • All
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Model
Material (Body)
Color
Frontage(mm)
Depth(mm)
Height(mm)
Others

    Nes Lock Cross (2-stage Partition Fitting)

      Nes. Catch Free

        Nes, Grip (Option for Nesting Rack)

        Brand

        WAKO PALLET

        WAKO PALLET

        WAKO PALLET

        Product Series

        Nes Lock Cross (2-stage Partition Fitting)

        Nes. Catch Free

        Nes, Grip (Option for Nesting Rack)

        Days to Ship 6 Day(s) or more 4 Day(s) or more 10 Day(s) or more
        Product ModelNesting RackNesting RackNesting Rack
        Material (Body)SteelOthersOthers
        ColorOthersOthersOthers
        Frontage(mm)-117150
        Depth(mm)-5064
        Height(mm)-7257
        OthersOptionOptionOption

        Loading...

        1. 1

        Related Categories to Nested Racks