(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Container Bags

A container bag is a bag-shaped packaging material with handles. It is suitable for transporting and storing powdery raw materials, sand, and fine-grained foods, and it is possible to carry with suspending the handle part. Many products are foldable, including those that self-support in a shape similar to a rectangular parallelepiped, and those that are a mesh type that can be used for draining, washing, and drying the contents. Lightweight and highly durable materials such as polyethylene and polypropylene are often used as materials, and products with excellent water-resistance and weather-resistance are sometimes used as sandbags. It may also be used in combination with optional items such as a cover that covers the container bag from above for waterproof and dust-proof, and a stand that assists with stability when loading contents.
Days to Ship
  • All
  • 9 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Outer Diameter(mm)
Height(mm)

    Container Bag (JIS Z 1651 equivalent)

      Container Bag (Economy size)

      Brand

      TRUSCO NAKAYAMA

      TRUSCO NAKAYAMA

      Product Series

      Container Bag (JIS Z 1651 equivalent)

      Container Bag (Economy size)

      Days to Ship 9 Day(s) 9 Day(s)
      Product TypeContainer bagContainer bag
      Outer Diameter(mm)11001100
      Height(mm)10601060

      Loading...

      1. 1

      Related Categories to Container Bags