(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Shopping Baskets

A shopping basket is a basket used to carry and store goods, carry goods in stores, and so on. Many of them are inverted trapezoidal and have a handle for carrying, and there are also products with holes for holding by hand. Lightweight and highly durable plastics are often used as materials, and there are cases where antistatic agents are mixed or metal materials are used only for the handle. It is characterized by the fact that there are many products that emphasize functional aspects, such as products that have a mesh on the side and bottom to prevent water drops and stains, and products that can be stacked and stored. In addition, you can use it according to the application and purpose, such as dividing the color and size of the shopping basket depending on the installation area and the type of contents, and switching to a different shopping basket before and after settlement.
Days to Ship
  • All
  • 8 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Model
Material (Body)
Color
Capacity(L)

    Super Basket / Sun Shop Cargo

    Brand

    SANKO

    Product Series

    Super Basket / Sun Shop Cargo

    Days to Ship 8 Day(s)
    Product ModelShopping Basket
    Material (Body)Polyethylene / Polypropylene
    ColorGray / Yellow
    Capacity(L)26 ~ 33

    Loading...

    1. 1

    Related Categories to Shopping Baskets