(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Suspended Clamps

A suspended clamp is a tool for directly grasping and lifting heavy objects. It is used in all kinds of areas, such as construction sites, transportation sites, work sites, etc. that handle heavy machinery and machinery. There are various types of suspended clamps, such as vertical suspended clamps, horizontal suspended clamps, etc. Vertical suspended clamps are used to hold heavy objects and lift them vertically, while horizontal suspended clamps are used to lift horizontally and are often used for structural buildings such as steel frames, etc. In addition, there are screw clamps that can be suspended vertically and horizontally, and clamps for concrete products. The size of the suspended clamp varies depending on the capacity of the heavy object to be lifted. Therefore, it is necessary to select the best one depending on where and what to lift.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • 13 Day(s) or Less
  • 17 Day(s) or Less
Brand
Product Series
Days to Ship
Product Type
Basic Working Load(t)
Minimum Clamp Width(mm)
Maximum Clamp Width(mm)
Other

    Drum Lifter

      Beam Clamp

        Screw Cam Clamp (Universal Type)

          Vertical Lifting Clamp (Working Load 0.5 to 1 t)

            Screw Type Clamp, WF Type

              Screw Clamp (Double Eye Type) PAT.

                Screw Clamp J-Type PAT.

                  Omni-Directional Threaded Clamp, Clamp Width, Maximum 25–40 mm

                    Vertical suspension clamp (Working load 0.5 to 5 t)

                      Horizontal suspension clamp (Working load 0.5 to 5 t)

                        Vertical hanging clamp (with lock lever and remote operation lever)

                          Vertical hanging clamp (with lock handle)

                            Drum Lift Suspension Clamp

                              Balance for Drum Lift

                                Balance

                                  Rail Clamp

                                    Super Foot Lock

                                      Lifting Clamp for Secondary Concrete Materials

                                        U-shaped Groove Suspension Clamp Inner Lining Type

                                          Unreinforced Concrete Block Bundled Suspension, Automatic Type

                                            Horizontal Lifting Clamp for ALC Panel

                                              Panel Lifting Clamp PAT.

                                                2-Point Lifting Balance

                                                  Panel/Wood Beam Lifting Clamp Scales Set

                                                    Hanging clamp especially for wooden beams

                                                      W Lock Type Iron Rebar Hanging Clamp

                                                        Vertical Hanging Clamp "V-25-N Type" (One-Touch Safety Lock Type)

                                                          Horizontal Suspension Clamp EASY-S Type (Handy Clamp)

                                                            Vertical Hanging / Horizontal Hanging Clamp, "HV - G Type" (Manual Lock Type)

                                                              Screw Clamp "HP-Y Model" (Tension Clamp)

                                                                U Groove Vertical Suspension Clamp "CU-H Type" (handle with grip)

                                                                  U Groove Vertical Suspension Clamp "CU-M Type" (machine type)

                                                                    Hanging Clamp For Drum JIS Z1601 Drum Only DV Type 1/2TON

                                                                      Horizontal Suspension Clamp (Lock Handle Type)

                                                                        All-purpose Lifting Clamp for Secondary Concrete Materials, Adjustable Type (Pad type)

                                                                          Balance (Wire Rope and Ring Provided In Upper Section, Capacity Adjustment Type)

                                                                            Clamp for Laying Secondary Concrete Materials, Adjustable clamping range type

                                                                              U-shaped Groove Suspension Type Auto Clamp (Pad Type) (Wire Rope/Ring)

                                                                                Lifting Clamp for ALC Panel

                                                                                  Extrusion-Molded Panel Suspension Clamp

                                                                                    Horizontal Lifting Clamp

                                                                                      Hanging Drum Can for Forklift, Upper Drum

                                                                                        Pallet Puller

                                                                                          Versatile Clamp (Working Load 0.1 t /0 .2 t)

                                                                                            Stone Clamp

                                                                                            Brand

                                                                                            ELEPHANT

                                                                                            HHH

                                                                                            SUPER TOOL

                                                                                            MIKI NETSUREN

                                                                                            ELEPHANT

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            EAGLE CLAMP

                                                                                            ELEPHANT

                                                                                            ELEPHANT

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            MIKI NETSUREN

                                                                                            MIKI NETSUREN

                                                                                            MIKI NETSUREN

                                                                                            MIKI NETSUREN

                                                                                            MIKI NETSUREN

                                                                                            MIKI NETSUREN

                                                                                            MIKI NETSUREN

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            SUPER TOOL

                                                                                            HHH

                                                                                            HHH

                                                                                            HHH

                                                                                            HHH

                                                                                            Product Series

                                                                                            Drum Lifter

                                                                                            Beam Clamp

                                                                                            Screw Cam Clamp (Universal Type)

                                                                                            Vertical Lifting Clamp (Working Load 0.5 to 1 t)

                                                                                            Screw Type Clamp, WF Type

                                                                                            Screw Clamp (Double Eye Type) PAT.

                                                                                            Screw Clamp J-Type PAT.

                                                                                            Omni-Directional Threaded Clamp, Clamp Width, Maximum 25–40 mm

                                                                                            Vertical suspension clamp (Working load 0.5 to 5 t)

                                                                                            Horizontal suspension clamp (Working load 0.5 to 5 t)

                                                                                            Vertical hanging clamp (with lock lever and remote operation lever)

                                                                                            Vertical hanging clamp (with lock handle)

                                                                                            Drum Lift Suspension Clamp

                                                                                            Balance for Drum Lift

                                                                                            Balance

                                                                                            Rail Clamp

                                                                                            Super Foot Lock

                                                                                            Lifting Clamp for Secondary Concrete Materials

                                                                                            U-shaped Groove Suspension Clamp Inner Lining Type

                                                                                            Unreinforced Concrete Block Bundled Suspension, Automatic Type

                                                                                            Horizontal Lifting Clamp for ALC Panel

                                                                                            Panel Lifting Clamp PAT.

                                                                                            2-Point Lifting Balance

                                                                                            Panel/Wood Beam Lifting Clamp Scales Set

                                                                                            Hanging clamp especially for wooden beams

                                                                                            W Lock Type Iron Rebar Hanging Clamp

                                                                                            Vertical Hanging Clamp "V-25-N Type" (One-Touch Safety Lock Type)

                                                                                            Horizontal Suspension Clamp EASY-S Type (Handy Clamp)

                                                                                            Vertical Hanging / Horizontal Hanging Clamp, "HV - G Type" (Manual Lock Type)

                                                                                            Screw Clamp "HP-Y Model" (Tension Clamp)

                                                                                            U Groove Vertical Suspension Clamp "CU-H Type" (handle with grip)

                                                                                            U Groove Vertical Suspension Clamp "CU-M Type" (machine type)

                                                                                            Hanging Clamp For Drum JIS Z1601 Drum Only DV Type 1/2TON

                                                                                            Horizontal Suspension Clamp (Lock Handle Type)

                                                                                            All-purpose Lifting Clamp for Secondary Concrete Materials, Adjustable Type (Pad type)

                                                                                            Balance (Wire Rope and Ring Provided In Upper Section, Capacity Adjustment Type)

                                                                                            Clamp for Laying Secondary Concrete Materials, Adjustable clamping range type

                                                                                            U-shaped Groove Suspension Type Auto Clamp (Pad Type) (Wire Rope/Ring)

                                                                                            Lifting Clamp for ALC Panel

                                                                                            Extrusion-Molded Panel Suspension Clamp

                                                                                            Horizontal Lifting Clamp

                                                                                            Hanging Drum Can for Forklift, Upper Drum

                                                                                            Pallet Puller

                                                                                            Versatile Clamp (Working Load 0.1 t /0 .2 t)

                                                                                            Stone Clamp

                                                                                            Days to Ship 9 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 9 Day(s) 9 Day(s) 9 Day(s) or more 5 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 8 Day(s) or more 9 Day(s) 10 Day(s) 9 Day(s) or more 11 Day(s) 9 Day(s) 9 Day(s) or more 9 Day(s) 11 Day(s) 11 Day(s) 10 Day(s) 10 Day(s) 9 Day(s) or more 9 Day(s) 11 Day(s) 9 Day(s) 9 Day(s) or more 9 Day(s) or more 10 Day(s) 9 Day(s) 9 Day(s) 10 Day(s) 9 Day(s) or more 11 Day(s) 10 Day(s) 9 Day(s) 11 Day(s) 10 Day(s) 11 Day(s) 9 Day(s) or more 10 Day(s) 9 Day(s) 10 Day(s) 8 Day(s) or more
                                                                                            Product TypeSuspended Clamp for DrumsBeam ClampScrew type clampVertical Suspension ClampScrew type clampScrew type clampOtherScrew type clampVertical Suspension Clamp / Horizontal hanging clampHorizontal hanging clampVertical Suspension ClampVertical Suspension ClampSuspended Clamp for DrumsSuspended Clamp for DrumsOtherOtherOtherConcrete Product ClampClamp for U-Shaped GroovesOtherPanel Suspension ClampPanel Suspension ClampOtherPanel Suspension ClampOtherVertical Suspension ClampVertical Suspension ClampHorizontal hanging clampHorizontal hanging clampScrew type clampClamp for U-Shaped GroovesClamp for U-Shaped GroovesSuspended Clamp for DrumsHorizontal hanging clampConcrete Product ClampConcrete Product ClampConcrete Product ClampClamp for U-Shaped GroovesPanel Suspension ClampPanel Suspension ClampHorizontal hanging clampSuspended Clamp for DrumsHorizontal hanging clampVertical Suspension ClampVertical Suspension Clamp
                                                                                            Basic Working Load(t)Single Hanger 0.5, Double Hanger 1.0110.5 ~ 2211 ~ 310.5 ~ 50.5 ~ 50.5 ~ 50.5 ~ 100.511 ~ 2130.15 ~ 1.250.50.50.20.10.6-0.210.5 ~ 10.5 ~ 20.35 ~ 20.75 ~ 30.250.250.53 ~ 70.520.15-0.260.260.5 ~ 21.6-0.10.3 ~ 0.4
                                                                                            Minimum Clamp Width(mm)--0030010000 ~ 400----30 ~ 73220/260604500----00 ~ 16003050110 ~ 3010-400320 ~ 56090 ~ 14050 ~ 7001~40---
                                                                                            Maximum Clamp Width(mm)--3020 ~ 304540404022 ~ 5022 ~ 4519 ~ 4019 ~ 10018----60 ~ 137240/29027061040----16 ~ 2516 ~ 2819 ~ 3020 ~ 4060801.660 ~ 90240-600360 ~ 600105 ~ 15565 ~ 8535 ~ 50----
                                                                                            Other-------------------------------------Option-------

                                                                                            Loading...

                                                                                            Related Categories to Suspended Clamps