(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Motorized Winches

A motorized winch is an electric tool that lifts and moves heavy weight objects using a pulley and a wire. A motorized winch can be easily operated even when a long stroke is required and can be remotely controlled with a remote controller. The remote controllers of some models can control the winches from a place about 30 m away. Some models have 2 remote controllers. It is equipped with a safety device in case that the remote controller suddenly becomes inoperable. The motor and body are made of aluminum and other materials that are resistant to rust and rain. The lifting speed can be controlled, and the operation method can be changed according to the weight and shape. There is also a type with an over-winding prevention device and a reverse-winding prevention device to reduce the hassle during work, and there is also a quiet type motorized winch that uses a magnet motor. You need to select a product according to the workplace environment.
Days to Ship
  • All
  • 9 Day(s) or Less
  • 11 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Maximum Hanging Load Weight(t)
Other

    Built-In Motor (Three-Phase 200 V) Electric Winch BMW Series

      Limited Lever Electric Winch

      Brand

      MAXPULL

      HHH

      Product Series

      Built-In Motor (Three-Phase 200 V) Electric Winch BMW Series

      Limited Lever Electric Winch

      Days to Ship 11 Day(s) 9 Day(s)
      Maximum Hanging Load Weight(t)Other-
      Other-Option

      Loading...

      1. 1

      Related Categories to Motorized Winches