(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Days to Ship |
|
---|
KITO Lever Block Model L5 Parts
KITO
Parts for the L5 type KITO lever block.
[Features]
· Applicable models: LB008, LB010, LB015, LB016, LB025, LB030, LB032.
[Applications]
· Parts for the L5 type KITO lever block are sold from a single unit up.
Standard Price: | MYR 11.38- |
---|---|
Days to Ship: | 8 Day(s) or more |
KITO
[Features]
· Dedicated fixing tool developed for work with lever blocks or chain blocks with wire rope.
· Can be attached easily anywhere regardless of wire location.
· Firmly catches wire just by passing it through the frame and pulling.
· A unique groove mechanism protects the wire.
Standard Price: | MYR 355.60- |
---|---|
Days to Ship: | 9 Day(s) |
ELEPHANT
Lever hoist equipped with a single-action idling mechanism. Easy to operate.
[Features]
· Utilizes one of the strongest load chains.
· Rounded handle top improves operability.
· The brake area is rustproofed to prevent jamming.
· Short hook tip makes it difficult for the sling wires, etc. to detach.
· JIS standard product (JIS B 8819). Product lineup includes 0.8 to 9 t models.
[Applications]
· Optimal for load binding when transporting loads.
· Optimal for drawing and fixing steel materials.
Standard Price: | MYR 1,436.35- |
---|---|
Days to Ship: | 8 Day(s) or more |
Parts for "Lever Hoist" (for TLH)
TRUSCO NAKAYAMA
[Features]
Repair parts for lever hoists.
[Compatible Model]TLH-025
Standard Price: | MYR 33.64- |
---|---|
Days to Ship: | 5 Day(s) or more |
Kito Lever Block L5 Type, 0.8 to 9.0 t
KITO
A lever hoist which can be used for pulling loads horizontally and diagonally, lifting, and tightening the load.
[Features]
· The original idling device has achieved significant speed-up, while more compact and lightweight than ever before.
· It adopts nickel-plated chain with shear stress of 1,000 N/mm2 to realize high strength.
· It has not only toughness but also corrosion resistance and abrasion resistance.
· The structure keeps the hook latch fixed securely, and the plate thickness for the hook latch is increased.
· It has strong resistance to distortion and damage.
· Developed for professional use with an emphasis on operability and safety. The original idling device has significantly improved work efficiency.
[Applications]
· Popular on various sites such as civil engineering, forestry, transportation, bridge building, construction, shipbuilding, etc.
Standard Price: | MYR 2,363.90- |
---|---|
Days to Ship: | 9 Day(s) |
ELEPHANT
Ultra‑small, portable load binder.
[Features]
· Ultra‑lightweight, easy to carry aluminum body.
· Uses the highest‑grade V class chain according to JIS standards.
· Uses a special rustproofed brake for strong resistance against rust.
· Excellent rust resistance due to the V class chain / special surface coating.
· Versatile vertical/horizontal/inclined hauling device. Quick, easy‑to‑use and reliable.
· JIS standard product (JIS B 8819).
[Applications]
· For load binding, fixing and positioning in small trucks.
Standard Price: | MYR 503.88 |
---|---|
Days to Ship: | 9 Day(s) |
OMIKOGYO
[Features]
· Can be easily attached to beams.
· Total length is 10 meters, reaching even high gabled roofs.
· It has an easily handled structure which is a combination of a hook and shackle.
· For raising walls with house-lifting Shimmer Clamps and hook wire.
Standard Price: | MYR 465.84 |
---|---|
Days to Ship: | 10 Day(s) |
KITO
A pocket-sized lever hoist with a responsive load tightening feel.
[Features]
·It's pocket-sized, ultra-compact, and lightweight, so it's not only easy to carry around, but it's also useful when working at heights or in confined spaces.
·A nickel-plated chain with a high level of breaking stress (1,000 N/mm2) is used to provide toughness, corrosion resistance, and wear resistance.
·The tip-supported hook latch structure securely fixes the hook latch to the hook, demonstrating strong resistance to deformation and damage.
·The one-stage speed reduction structure makes it easy to pull the load and realizes a responsive load tightening feeling.
[Applications]
·Ideal for work at height or in narrow spaces, pulling loads from horizontal or diagonal directions, lifting them, or tightening loads.
·It can be used for various tasks such as fixing light loads, tightening loads, and aligning positions.
Standard Price: | MYR 1,046.20- |
---|---|
Days to Ship: | 9 Day(s) |
NIKKOSEIKO
Lever hoist with easy operation and excellent safety.
[Features]
·By changing the sprockets to lost wax, we were able to achieve smooth chain rotation.
·By flattening the apex of the handle and fixing it with two bolts, it is resistant to strain and has a long life.
·The grip and switch lever have also been changed to lost wax, and are plated to resist rust.
·The handle cover is thicker for a better grip.
·The thickness of the safety latch has been increased, and cuts have been added to the tip and hook side to strengthen the lateral load.
[Applications]
·Can be used for production processing, steel, forestry, etc.
Standard Price: | MYR 1,361.74 |
---|---|
Days to Ship: | 5 Day(s) or more |
TRUSCO NAKAYAMA
A lever hoist that can idle without an idling operation.
[Features]
· During switching when there is no load, the lever goes into automatic idling simply by being put into the central (N) position, enabling the length of the right and left side of the chain to be adjusted.
· Rolls up/down by the reciprocating motion of the grip.
· Body: Steel plate.
· Slowed chain: Special alloy steel (specially quenched non-acidic plating finish).
Standard Price: | MYR 873.16- |
---|---|
Days to Ship: | 9 Day(s) |
ELEPHANT
Conveniently mobile lever hoist with an ultra‑lightweight aluminum body.
[Features]
· Utilizes one of the strongest load chains.
· Anti‑rusting by special surface coating.
· Shock‑resistant gear case and brake cover.
[Applications]
· Optimal for load binding when transporting small loads.
· Optimal for drawing and fixing steel materials.
· Convenient for raising tents.
Standard Price: | MYR 1,150.50 |
---|---|
Days to Ship: | 9 Day(s) |
Parts for "Lever Hoist" for (Type Y2)
ELEPHANT
Parts for the "Type Y2" lever hoist (made by Elephant Chain Block Co., Ltd.) are available for purchase from single items.
· Compatible types: Y2-00515 / Y2-00815 / Y2-01015 / Y2-01615 / Y2-K2510.
Standard Price: | MYR 23.90- |
---|---|
Days to Ship: | 9 Day(s) or more |
Parts for "Lever Hoist" for (Type YA)
ELEPHANT
Parts for the "Type YA" lever hoist (made by Elephant Chain Block Co., Ltd.) are available for purchase from single items.
· Compatible types: YA-00815 / YA-01015 / YA-01615.
Standard Price: | MYR 26.94- |
---|---|
Days to Ship: | 9 Day(s) or more |
Lever hoist YAD type (small size type)
ELEPHANT
[Features]
· Steel plate body with and forged lever with a proven track record. Ultra‑small / lightweight but strong.
· Full tightening by reliable triple‑speed reduction and small-increment hoist ratchet pitch.
· Utilizes a "+V class load chain"—one of the strongest.
· Utilizes a forced idling system that eliminates frustration during idle operation.
· Jamming is prevented by optimal surface treatment around the brake and the optimal design braking force.
[Applications]
· For load binding
· For load fixing
· For pulling work
Standard Price: | MYR 952.01- |
---|---|
Days to Ship: | 8 Day(s) or more |
Parts for Lever Block (for L4 type) Parts for 030
KITO
Lever block parts (for L4 type) / parts for type 030.
Standard Price: | MYR 42.65 |
---|---|
Days to Ship: | 9 Day(s) |
Brand |
---|
Product Series |
Days to Ship |
Load Rating(t) |
Product Type |
Standard lifting height(m) |
Other |
Brand | KITO | KITO | ELEPHANT | TRUSCO NAKAYAMA | KITO | ELEPHANT | OMIKOGYO | KITO | NIKKOSEIKO | TRUSCO NAKAYAMA | ELEPHANT | ELEPHANT | ELEPHANT | ELEPHANT | KITO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||
Days to Ship | 8 Day(s) or more | 9 Day(s) | 8 Day(s) or more | 5 Day(s) or more | 9 Day(s) | 9 Day(s) | 10 Day(s) | 9 Day(s) | 5 Day(s) or more | 9 Day(s) | 9 Day(s) | 9 Day(s) or more | 9 Day(s) or more | 8 Day(s) or more | 9 Day(s) |
Load Rating(t) | - | 1.5 ~ 3 | 0.8 ~ 9 | - | 0.8 ~ 6.3 | 0.1 | 1 | 0.25 ~ 1.6 | 0.8 | 0.25 ~ 3.2 | 0.5 | - | - | 0.5 | - |
Product Type | Lever hoist / Parts for Lever Hoist | Parts for Lever Hoist | Lever hoist | Parts for Lever Hoist | Lever hoist | Lever hoist | Parts for Lever Hoist | Lever hoist | Lever hoist | Lever hoist | Lever hoist | Parts for Lever Hoist | Parts for Lever Hoist | Lever hoist | Parts for Lever Hoist |
Standard lifting height(m) | - | - | 1.5 | - | 1.5 | 1 | - | 1 ~ 1.2 | 1.5 | 1 ~ 1.5 | 1.5 | - | - | 1.2 ~ 2 | - |
Other | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | Option |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy