(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Heavyweight Racks

Heavyweight racks are shelves that support goods with an even loading capacity of 1 ton or more at distribution sites and factories. Also called pallet racks or heavy racks. When choosing a heavyweight rack, check the size and weight of the storage items, and the width and depth of the shelf. When arranging multiple heavyweight racks, it is necessary to check whether a forklift path can be made between the rows of heavyweight racks. For those that can be connected, it is important to calculate the size of the room, the height of the ceiling, etc., and simulate the storage so that it can be done efficiently. There are also racks specializing in storing heavy and long objects that can be stacked using a forklift. In addition, safety is enhanced by using auxiliary supporting safety parts such as skid supports, safety poles, and strut guards.
Days to Ship
  • All
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 14 Day(s) or Less
  • 15 Day(s) or Less
  • 18 Day(s) or Less
  • 19 Day(s) or Less
  • 20 Day(s) or Less
  • 21 Day(s) or Less
  • 23 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Connecting type
Material
Frontage(mm)
Depth(mm)
Height(mm)
Number of Top/Bottom Shelf Levels(Level)
Product Type
Uniform Load Capacity(kg/grade)
Other

    Heavy Duty Shelf, NR Type, Height 1,810 mm

      Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,515 mm Height, 4-Level Type)

        Optional Strut Brace for Pallet Rack

          Pallet Rack

            Additional Shelf for Heavy-Duty Bolted Shelf M10 (with Center Bracket)

              Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,215 mm Height, 4-Level Type)

                M10 Type Weighted Bolt Type Shelf

                  Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,815 mm Height, 5-Level Type)

                    Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 2,115 mm Height, 5-Level Type)

                      Long Items Storage Shelf (Stacking Type)

                        Heavy Pallet Rack for 1,000 kg

                          Heavy Pallet Rack for 2,000 kg

                            Deck Channel for Optional Pallet for Pallet Rack

                              Drum Support for Optional Drum for Pallet Rack

                                Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 2,115 mm Height, 6-Level Type)

                                Brand

                                SAKAE

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                NIPPON FILING

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                TRUSCO NAKAYAMA

                                Product Series

                                Heavy Duty Shelf, NR Type, Height 1,810 mm

                                Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,515 mm Height, 4-Level Type)

                                Optional Strut Brace for Pallet Rack

                                Pallet Rack

                                Additional Shelf for Heavy-Duty Bolted Shelf M10 (with Center Bracket)

                                Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,215 mm Height, 4-Level Type)

                                M10 Type Weighted Bolt Type Shelf

                                Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,815 mm Height, 5-Level Type)

                                Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 2,115 mm Height, 5-Level Type)

                                Long Items Storage Shelf (Stacking Type)

                                Heavy Pallet Rack for 1,000 kg

                                Heavy Pallet Rack for 2,000 kg

                                Deck Channel for Optional Pallet for Pallet Rack

                                Drum Support for Optional Drum for Pallet Rack

                                Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 2,115 mm Height, 6-Level Type)

                                Days to Ship 14 Day(s) or more 9 Day(s) or more 28 Day(s) or more 18 Day(s) or more 9 Day(s) or more 9 Day(s) or more 9 Day(s) or more 10 Day(s) or more 9 Day(s) or more 10 Day(s) or more 21 Day(s) or more 20 Day(s) or more 15 Day(s) 27 Day(s) or more 9 Day(s) or more
                                Connecting typeStandalone TypeStandalone Type-Added connectable type (2 supports) ~ Standalone Type-Standalone TypeStandalone TypeStandalone TypeStandalone Type-Added connectable type (2 supports) ~ Standalone TypeAdded connectable type (2 supports) ~ Standalone Type--Standalone Type
                                MaterialSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteelSteel
                                Frontage(mm)1800900 ~ 1800-2500900 ~ 1800900 ~ 1800900 ~ 1800900 ~ 1800900 ~ 1800-2300 ~ 25002300 ~ 2500--900 ~ 1800
                                Depth(mm)600620 ~ 900-800 ~ 1100620 ~ 900620 ~ 900620 ~ 900620 ~ 900620 ~ 900-900 ~ 1100900 ~ 1100900 ~ 1100900 ~ 1100620 ~ 900
                                Height(mm)18101515-3000 ~ 4000-1215181518152115-2000 ~ 35002000 ~ 3500--2115
                                Number of Top/Bottom Shelf Levels(Level)44-2 ~ 3-4455-22--6
                                Product TypeHeavy duty type (500 kg up)Heavy duty type (500 kg up)Heavy duty type optionsHeavy duty type (500 kg up)Heavy duty type optionsHeavy duty type (500 kg up)Heavy duty type (500 kg up)Heavy duty type (500 kg up)Heavy duty type (500 kg up)Heavy duty type optionsHeavy duty type (500 kg up)Heavy duty type (500 kg up)Heavy duty type optionsHeavy duty type optionsHeavy duty type (500 kg up)
                                Uniform Load Capacity(kg/grade)10001000-1000 ~ 200010001000100010001000-10002000--1000
                                Other--Option-Option----Option--OptionOption-

                                Loading...

                                1. 1

                                Related Categories to Heavyweight Racks