(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

System Warehouse for Factories

System storage cabinets for factory use are storage cabinets for storing documents, tools, emergency supplies and related items. Most storage cabinets are made of steel. Storage with zinc plating or melamine baked coating has better moisture resistance, corrosion resistance and water resistance than general steel plate products. In addition to a type with drawers, the opening and closing parts of storage cabinets are also available in an open type and with doors. Types of doors include double-doors, sliding doors and shutters. Some double-door types have a double hinge that can be opened and closed 180 degrees. There is a shutter type product with a key which is suitable for preventing the loss of stored items. Related products include metal fittings and stands for connecting storages to each other and fixing them to the floor, and additional horizontal shelves and inclined shelf brackets, etc. Polyethylene foam sponge can be cut out in the shape of tools, and used to keep tools in place and prevent loss.
Days to Ship
  • All
  • 11 Day(s) or Less
  • 14 Day(s) or Less
  • 15 Day(s) or Less
  • 17 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Height (mm)
Width (mm)
Depth (mm)
Product Type
Maximum Load (kg/unit)
Main body: option

    System Storage Cabinet for Factories MU

      WUH Type Shelf Board

        System Storage Cabinet for Factories MU (Double Door Type)

          System Storage Cabinet for Factories MU (Steel Sliding Door Type)

            MU Type Shelf Board

              MU Type Base

                System Storage Cabinet for Factories Model MU (for Disaster Prevention)

                  MU Type Top Board

                    System Storage Cabinet for Factories Model MU (Lateral 3 Shelves, Drawer Type)

                    Brand

                    TRUSCO NAKAYAMA

                    TRUSCO NAKAYAMA

                    TRUSCO NAKAYAMA

                    TRUSCO NAKAYAMA

                    TRUSCO NAKAYAMA

                    TRUSCO NAKAYAMA

                    TRUSCO NAKAYAMA

                    TRUSCO NAKAYAMA

                    TRUSCO NAKAYAMA

                    Product Series

                    System Storage Cabinet for Factories MU

                    WUH Type Shelf Board

                    System Storage Cabinet for Factories MU (Double Door Type)

                    System Storage Cabinet for Factories MU (Steel Sliding Door Type)

                    MU Type Shelf Board

                    MU Type Base

                    System Storage Cabinet for Factories Model MU (for Disaster Prevention)

                    MU Type Top Board

                    System Storage Cabinet for Factories Model MU (Lateral 3 Shelves, Drawer Type)

                    Days to Ship 11 Day(s) 14 Day(s) 11 Day(s) 11 Day(s) 11 Day(s) or more 11 Day(s) Quote 17 Day(s) Quote
                    Height (mm)380 ~ 7201838038017.5601830211110
                    Width (mm)9001082900900874900900900900
                    Depth (mm)450394450450375 ~ 400430450450450
                    Product TypeSystem warehouse for factoriesSystem warehouse for factoriesSystem warehouse for factoriesSystem warehouse for factoriesSystem warehouse for factoriesSystem warehouse for factoriesSystem warehouse for factoriesSystem Warehouse Parts for FactoriesSystem warehouse for factories
                    Maximum Load (kg/unit)70 ~ 140-7070--350-180
                    Main body: optionMain BodyOptionMain BodyMain BodyOptionOptionMain BodyOptionMain Body

                    Loading...

                    1. 1

                    Related Categories to System Warehouse for Factories