(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Cabinet Type Steel Carts

The steel cart cabinet type is a cabinet type tool cart with steel as the main material. Products with drawers or doors are the most common, with some products are carts with only doors without doors, etc. It is possible to store tools and small accessories, and it is easy to move to the required location because it has casters and handles. Depending on the product, the top plate can also be used as a work bench, and products that are resistant to scratches and have excellent durability and abrasion resistance, as well as products with a bolster that prevents tools, etc. from falling, can be selected. There are products that are designed for safety, such as products with a safety mechanism like a latch mechanism, etc. that prevent the drawer from popping out due to vibration, products with a safety lock mechanism that cannot be pulled out more than one drawer at the same time, etc.
Days to Ship
  • All
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 15 Day(s) or Less
  • 17 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Frontage(mm)
Depth(mm)
Height(mm)
Maximum Load(kg/unit)
Color
Other

    Stainless Steel Shelf Board for Altia

      Cabinet Wagon LVE

        Tool Wagon (Single-Sided Specification)

          New Panel Wagon

            Panel Wagon

              Cabinet Wagon (with 3 Lock Safety Device)

                Work Table (With Casters)

                Brand

                AS ONE

                TRUSCO NAKAYAMA

                HMD HAMADA

                SAKAE

                SAKAE

                TRUSCO NAKAYAMA

                ESCO

                Product Series

                Stainless Steel Shelf Board for Altia

                Cabinet Wagon LVE【3,136-3,137 Pieces Per Package】

                Tool Wagon (Single-Sided Specification)

                New Panel Wagon

                Panel Wagon

                Cabinet Wagon (with 3 Lock Safety Device)【1-3,225 Pieces Per Package】

                Work Table (With Casters)

                Days to Ship 8 Day(s) or more Quote 9 Day(s) or more 7 Day(s) or more 7 Day(s) or more 15 Day(s) or more 10 Day(s) or more
                Frontage(mm)300500500 ~ 603750900500 ~ 700-
                Depth(mm)-550380 ~ 483500600550-
                Height(mm)-750759 ~ 802880880700-
                Maximum Load(kg/unit)-200150 ~ 200--200-
                Color-GreenGreen--Green-
                OtherOption------

                Loading...

                1. 1

                Related Categories to Cabinet Type Steel Carts