(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Large Steel Carts

The steel cart large type is a large cart made of steel material that is resistant to rust and has excellent durability. Casters are attached to the bottom of the loading platform for easy movement. There is also a type with a handle beside the cart to make it easier to push when moving. It has a shelf and drawer for storing large tools and small accessory parts, which is useful for transporting and keeping tools and parts. There are various storage spaces, so select according to the size of tools and parts. For those with a top plate, light work can be performed on the spot. It saves space and plays two roles of storage and work bench, making it ideal for use in small work spaces. There are also foldable carts that do not take up storage space, carts with drawing stands that allow you to fix notes and drawings with magnets, and carts with a lock on the drawer.
Days to Ship
  • All
  • 11 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Frontage(mm)
Depth(mm)
Height(mm)
Maximum Load(kg/unit)
Color
Other

    Cabinet Wagon (Large Type)

      Partition Set for Large Type Cabinet Wagon

        Large Tooling Wagon (All Levels Storage Shelves Type)

          Large Tooling Wagon (Composite Drawers and Storage Shelves Type)

            Large Tooling Wagon (All Levels Drawer Type)

            Brand

            TRUSCO NAKAYAMA

            TRUSCO NAKAYAMA

            TRUSCO NAKAYAMA

            TRUSCO NAKAYAMA

            TRUSCO NAKAYAMA

            Product Series

            Cabinet Wagon (Large Type)【1-3,135 Pieces Per Package】

            Partition Set for Large Type Cabinet Wagon

            Large Tooling Wagon (All Levels Storage Shelves Type)【3,248-3,249 Pieces Per Package】

            Large Tooling Wagon (Composite Drawers and Storage Shelves Type)

            Large Tooling Wagon (All Levels Drawer Type)【3,247 Pieces Per Package】

            Days to Ship Quote 11 Day(s) Quote Quote Quote
            Frontage(mm)750 ~ 1000-580 ~ 116011601160
            Depth(mm)500 ~ 600-550550550
            Height(mm)880-1010 ~ 109010901090
            Maximum Load(kg/unit)250-250250250
            ColorGreen-GreenGreenGreen
            Other-Option---

            Loading...

            1. 1

            Related Categories to Large Steel Carts