(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Scrap Hoppers with Lifters

Scrap hoppers are platform trucks for temporarily storing or sorting scrap such as metal, etc. Used for all kinds of purposes such as wood chips, soil, water, etc. Products with casters are the most common for easy movement, and are suitable for use in small spaces such as factories, etc. and can also receive cutting chips discharged from machines directly. When disposing of scrap inside the platform truck, depress the pedal to invert the truck, and if the product is designed to allow the fork of a forklift to be inserted, the product is able to lift the hopper to the height of the disposal container with a forklift and discard the contents. Due to the sloped shape, even heavy objects can be easily disposed of. Some products can carry up to 400 kg, but care must be taken because the load that can be carried differs depending on the product.
Days to Ship
  • All
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 13 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Uniform Load (kg)

    Scrap Dolly (Manual Type)

      Mini Cargo

        Scrap Dolly (Hydraulic Type)

        Brand

        TRUSCO NAKAYAMA

        TRUSCO NAKAYAMA

        TRUSCO NAKAYAMA

        Product Series

        Scrap Dolly (Manual Type)

        Mini Cargo

        Scrap Dolly (Hydraulic Type)

        Days to Ship 10 Day(s) or more 9 Day(s) or more 13 Day(s) or more
        Product TypeScrap hopper with lifterScrap hopper with lifterScrap hopper with lifter
        Uniform Load (kg)200 ~ 400300200 ~ 400

        Loading...

        1. 1

        Related Categories to Scrap Hoppers with Lifters