(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Coolant Spray Equipment

Coolant spraying equipment is equipment that generates coolant and ultra-low temperature air to cool heat generated during work. Semi-dry type refueling coolers are used for unmanned refueling of conveyors, for cooling and lubrication of drill presses, tapping machines, engraving machines and grinding machines, etc., and for blowing off swarf. There are also cutting fluid spraying devices that can be easily set with a small magnet. An air cooler is another type that cools with air. It can generate ultra-low temperature air when supplied with compressed air alone, eliminating the need for refrigerants and electricity. It is used to cool blades during metal cutting and to cool electronic equipment such as control panels, etc. It is necessary to choose a cooling method according to the application and select appropriate coolant spraying equipment. It is also possible to select only the parts of the device, so likewise select the most suitable ones.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Category

    Noga, Cool

      Air Valve for Operation

        Semi-Dry Type Oil Cooler "Magic Cut e-Mist Standard Set"

          Dual Nozzle Type Magnet

            Magnet for Noga Waters Manifold

              Mini Cool

                Permanent Magnet

                Brand

                NOGA JAPAN

                FUSOSEIKI

                FUSOSEIKI

                NOGA JAPAN

                NOGA JAPAN

                NOGA JAPAN

                NOGA JAPAN

                Product Series

                Noga, Cool

                Air Valve for Operation

                Semi-Dry Type Oil Cooler "Magic Cut e-Mist Standard Set"

                Dual Nozzle Type Magnet

                Magnet for Noga Waters Manifold

                Mini Cool

                Permanent Magnet

                Days to Ship 10 Day(s) 5 Day(s) or more 5 Day(s) or more 9 Day(s) or more 9 Day(s) or more 9 Day(s) 11 Day(s)
                Product CategoryHeating and Cooling EquipmentHeating and Cooling EquipmentHeating and Cooling EquipmentHeating and Cooling EquipmentHeating and Cooling EquipmentHeating and Cooling EquipmentHeating and Cooling Equipment

                Loading...

                1. 1

                Related Categories to Coolant Spray Equipment