(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Magnetic Separation Supplies

Magnetic separation equipment is a tool for separating metals one by one using a magnet and for adsorbing and collecting iron powder. There are magnet bars, magnet plates, steel panel splitters, etc. The magnet bar is a square or round bar magnet that collects metal from powder, liquid, and granules. It is mainly used in the powder and grain industry and the chemical industry. Some of them have screw holes on the corner end faces, so some of them can be mounted inside the tank or in the flow path. The plate-shaped magnet plate can be used in the same way as the magnet bar, but the steel panel splitter can separate the steel plates and semi-pressed products one by one at regular intervals by the force of the magnet. It is installed as a separating device at the outlet of the press/shearing or automatic steel plate supply line, and is characterized by easy installation.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • 17 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Adsorption Power(N)
Product Type
Surface Magnetic Flux Density(T)

    Magnet Rod, Diameter (mm): 25

      Magnetic Plate

        Magnet Rod, Surface Magnetic Flux Density (T): 0.3

          Floater (Thin Type)

            Sanitary Magnet Rod

              Simple Magnet Plate

                Sanitary Magnet Rod (Heavy Duty Type)

                  Plate Magnet (absorption strength approximately 59N)

                    Magnetic Iron Panel Splitter

                      High Strength Square Shaped Magnetic Rod

                        Stand-Attached Magnet Bar

                          Super Sanitary Magnetic Bar

                          Brand

                          KANETEC

                          SHIMONISHI

                          TRUSCO NAKAYAMA

                          KANETEC

                          TRUSCO NAKAYAMA

                          TRUSCO NAKAYAMA

                          TRUSCO NAKAYAMA

                          NIIGATA SEIKI (SK)

                          TRUSCO NAKAYAMA

                          KANETEC

                          KANETEC

                          SUPER TOOL

                          Product Series

                          Magnet Rod, Diameter (mm): 25

                          Magnetic Plate【2 Pieces Per Package】

                          Magnet Rod, Surface Magnetic Flux Density (T): 0.3

                          Floater (Thin Type)【2 Pieces Per Package】

                          Sanitary Magnet Rod

                          Simple Magnet Plate【1-2 Pieces Per Package】

                          Sanitary Magnet Rod (Heavy Duty Type)

                          Plate Magnet (absorption strength approximately 59N)

                          Magnetic Iron Panel Splitter【2 Pieces Per Package】

                          High Strength Square Shaped Magnetic Rod

                          Stand-Attached Magnet Bar

                          Super Sanitary Magnetic Bar

                          Days to Ship 8 Day(s) 12 Day(s) or more 9 Day(s) or more 8 Day(s) 9 Day(s) or more 9 Day(s) or more 5 Day(s) or more 9 Day(s) or more 9 Day(s) 8 Day(s) 9 Day(s) or more 14 Day(s) or more
                          Adsorption Power(N)-50---50 ~ 140-59----
                          Product TypeMagnet BarMagnetic PlateMagnet BarIron Panel Separator MachineMagnet BarMagnetic PlateMagnet BarMagnetic PlateIron Panel Separator MachineMagnet BarMagnet BarMagnet Bar
                          Surface Magnetic Flux Density(T)0.13(1300G)-0.3-1-1.2--0.32(3200G)0.13(1300G)1.2

                          Loading...

                          1. 1

                          Related Categories to Magnetic Separation Supplies