(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

AVC Wiring Components

AVC is a comprehensive manufacturer for electrical wiring components, including the SUPER-GLAND® cable gland boasting IP68 / 5 bar (50 m water depth) international protection class rating, bushings, and spacers.
SUPER-GLAND is not only waterproofed for use immersed, but the mounting screws are all of international specification, a remarkable range of cables is supported, the material supports a range of body shapes and various other specifications, and it has UL/CSA standard accreditation. A wide lineup not seen elsewhere is available. New products are continuously being developed to support the on-site needs of customers, with the aim of becoming the best gland manufacturer around.