(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Days to Ship |
|
---|
THK
Grease for lubricating linear motion systems.
[Features]
· Long life grease: Excellent oxidation stability for long life due to differences from ordinary metal soap base grease
· Wide temperature range grease maintains good lubricity in the: -45°C to +160°C temperature range
· Low starting torque values at low temperatures.
· Excellent water resistance: Less effect from water infiltration.
· Excellent mechanical stability.
· Resists softening even in long time use, and has excellent mechanical stability
Standard Price: | MYR 22.67- |
---|---|
Days to Ship: | 1 Day(s) or more |
Lubrication Accessory Parts Grease Fitting
THK
Various grease fittings required for lubrication of each THK product. This is a grease fitting for lubrication with the linear motion system.
Standard Price: | MYR 2.15- |
---|---|
Days to Ship: | 5 Day(s) or more |
THK
Possible to lubricate small to large LM guides by changing the dedicated attached nozzles.
[Features]
· MG70 grease gun unit to lubricate small to large model numbers of LM guide by replacing the dedicated nozzle (attached).
· A dedicated attachment for small LM guides is provided to select the attachment by model number or space for lubrication.
· The grease gun has a slit window for easy verification of the remaining amount of grease.
· 70 g of grease can be filled with the bellows cartridge system, without getting your hands dirty.
· Please select AFA, AFB-LF, AFC and AFE-CAgrease according to intended usage.
Standard Price: | MYR 355.95 |
---|---|
Days to Ship: | 4 Day(s) or more |
THK
[Features]
·The flat roller is made by press-molding a steel plate into an M shape to increase rigidity and reduce weight.
·The rollers are held in cage pockets and have a structure that prevents them from falling off.
·In addition, since the cage with rollers with a roller diameter of 5 mm or more has a roller support, smooth motion can be obtained without damaging the raceway surface even if the hardness of the raceway surface is low.
·These flat rollers are sandwiched between the two rolling surfaces, so as the table moves, they move in the same direction by 1/2 of the table's travel distance.
· [Large load capacity]Since the rollers are installed with a small pitch, the allowable load is large, and depending on the conditions, it can be used even on the rolling surfaces of castings that have not been quench-hardened. Also, the deflection stiffness of the table is almost the same as that of the sliding surface.
· [Standardized combination accuracy for 90° V face and plane]It is standardized so that it can be mounted on the most common 90° V-flat sliding surface of the table and saddle narrow guide system of various machines, so it can be used without major design changes.
· [Lowest friction among roller-type linear motion systems]Since the rollers are held in alignment by a lightweight and rigid cage, there is no mutual friction between the rollers and the skew of the rollers is suppressed. As a result, the coefficient of friction is as small as µ = 0.001 to 0.0025, and stick-slip, which is a problem on sliding surfaces, does not occur.
· [One-touch cage connection]When incorporating into a large machine, the flat roller can be easily connected on the bed, making assembly easy no matter how long it is.
·The rollers are single-rowed and are mainly used on flat surfaces.
[Applications]
·Flat rollers are ideal for large machine tools such as planers, plano millers, and roll grinders, as well as where high precision is required, such as surface grinders, cylindrical grinders, and optical measuring instruments.
Standard Price: | MYR 3.63- |
---|---|
Days to Ship: | 5 Day(s) or more |
Mounting bracket for LM roller, SE type, SEB type
THK
[Type and features]
· SE type mounting brackets eliminate the need for thin tap processing for installing and securing LM rollers
· SEB model has a special inlaid double lip rubber wiper for a high dust proofing effect.
Standard Price: | MYR 57.78- |
---|---|
Days to Ship: | 11 Day(s) or more |
LM Roller, LR Model and LR-Z Model
THK
[Type and features]
· The mounting surface of LR type is grooved for pressing in
· LR-Z Lightweight type using a plastic retainer with the same mounting method as the LR type. Excellent abrasion resistance from the seal mounting groove, easy installation of special rubber seal with high dust resistance.
Standard Price: | MYR 165.14- |
---|---|
Days to Ship: | 5 Day(s) or more |
THK
Reduced design and assembly costs, long-term stability, lightweight · Compact · Excellent responsiveness at high speeds.
[Features]
· The ER model is a slide unit that is grind finished after heat treatment with precision molded stainless steel plates
· The ball rolling motion and sliding structure between the outer rail and the inner V groove where the ball moves in the internal case in this extremely thin and lightweight unit to perform infinite linear motion.
· Widely used for magnetic disk devices, electronic devices, semiconductor manufacturing devices, medical devices, measuring devices, plotter devices, and copying machines, etc.
· [Reduced design and assembly costs] Design cost and assembly times can be reduced, and highly accurate linear guidance can be achieved compared to conventional miniature ball bearings used for precision instruments.
· [Long term stability] Stable performance is obtained for long time periods with the ball circulation type slide unit due to the extremely small coefficient of friction.
· [Lightweight, compact, high speed response] The outer and inner are composed of minimum thickness stainless steel plates.
· The light weight allows lower moment of inertia and demonstrates excellent high speed responsiveness
Standard Price: | MYR 114.66- |
---|---|
Days to Ship: | 5 Day(s) or more |
Standard Price: | MYR 360.74- |
---|---|
Days to Ship: | 8 Day(s) or more |
Standard Price: | MYR 162.45- |
---|---|
Days to Ship: | 21 Day(s) or more |
LM Roller LRA Model, LRA-Z Model
THK
[Features]
· The LM roller incorporates a punch roller in the track rail outer circumference which has been precisely machined for rigidity to perform endless circulation secured by the retainer.
· A central guide is integrated in the central load bearing region of the track base, and the unique structure constantly corrects the skew of the roller, for a smooth motion.
· Used in the XYZ guide components, precision press ram guides, press mold exchange apparatus, various heavy load conveying devices, etc. of various NC machine tools.
Standard Price: | MYR 165.14- |
---|---|
Days to Ship: | 12 Day(s) or more |
THK
The LM Roller has a pin-shaped roller built into the outer circumference of a precision-ground rigid raceway base, which is held by a retainer and performs infinite circulating motion.
[Features]
·The LRB type does not require grooving on the mounting surface, reducing the number of processing steps. Mounting brackets SMB type and SE type can be used and fixed with bolts.
·The LRB-Z type uses a resin retainer to reduce weight, and the mounting method is the same as the LRB type. In addition, since a seal mounting groove is provided, a special rubber seal with excellent wear resistance and high dust resistance can be easily mounted. Furthermore, high-speed travel of 1 m/s is possible.
Standard Price: | MYR 296.14- |
---|---|
Days to Ship: | 12 Day(s) or more |
Spring part PA type for LM roller
THK
[Features]
· Set to install the spring pad mounted on the back of the LM roller.
· The clearance and preload can be easily adjusted by tightening the bolt
Standard Price: | MYR 14.81- |
---|---|
Days to Ship: | 12 Day(s) or more |
Mount bracket for LM roller SM type, SMB type
THK
[Features]
· The SM and SE type mounting brackets eliminate the need for thin taps for installing and securing LM rollers.
· The SE and SEB models have a special inlaid double lip rubber wiper for a high dustproofing effect
Standard Price: | MYR 70.60- |
---|---|
Days to Ship: | 11 Day(s) or more |
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | THK | THK | THK | THK | THK | THK | THK | IKO | THK | THK | THK | THK | THK |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||
CAD |
|
|
|
|
|
|
|
| |||||
Days to Ship | 1 Day(s) or more | 5 Day(s) or more | 4 Day(s) or more | 5 Day(s) or more | 11 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 21 Day(s) or more | 12 Day(s) or more | 12 Day(s) or more | 12 Day(s) or more | 11 Day(s) or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy