(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Flex Hooks

A flex hook is a type of hook that attaches to a wall, ceiling, etc. One of the features of the flex hook is that the hook part can move. The type with hook that moves in the horizontal or vertical direction, the hook moves freely according to the location where it is installed, so the same product can be installed anywhere, such as on a wall, ceiling, at an angle, etc. Products with a hinged mounting section can flexibly support both in and out corners. Some products have a resistance function to prevent the hook from rotating due to vibration. Types that can store the hook are safe because it does not get in the way when not in use. Stainless steel is often used for the material, making it suitable for indoor and outdoor use. Since the load capacity varies depending on the product, it is necessary to select a product to be suspended depending on the load.
Days to Ship
  • All
  • 5 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Shape
Hook Material
Mounting Method

    Grand hook (stainless steel) A type

      Grand hook (stainless steel) B type

        Hanger unit D-type (made of stainless steel)

          Rotating Hook

            Fancy S hook straight

              Rope hanger

              Brand

              TRUSCO NAKAYAMA

              TRUSCO NAKAYAMA

              TRUSCO NAKAYAMA

              HIKARI

              MIZUMOTO MACHINE MFG

              MIZUMOTO MACHINE MFG

              Product Series

              Grand hook (stainless steel) A type【2 Pieces Per Package】

              Grand hook (stainless steel) B type【2 Pieces Per Package】

              Hanger unit D-type (made of stainless steel)

              Rotating Hook

              Fancy S hook straight

              Rope hanger

              CAD
              • 2D
              Days to Ship 5 Day(s) or more 8 Day(s) 8 Day(s) 8 Day(s) 11 Day(s) 11 Day(s)
              ShapeFlex HooksFlex HooksFlex Hooks-Flex HooksFlex Hooks
              Hook MaterialStainless SteelStainless SteelStainless Steel---
              Mounting MethodScrew Fixing TypeScrew Fixing TypeScrew Fixing Type-Hook TypeScrew Fixing Type

              Loading...

              1. 1

              Related Categories to Flex Hooks