(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Gas Faucets

A gas valve is a part that opens and closes at the middle and end of the piping that supplies gas to gas stoves, gas water heaters, etc. The main types are fuse plugs that does not allow gas to flow when the knob is half-open, screw gas plugs that connect between the meter inlet and the middle of the gas pipe, and flexible pipe that uses a reinforced hose in the immediate vicinity of the combustion equipment which use materials such as iron, zinc, etc. In particular, the ones with inspection holes can be used for airtightness tests, leak tests, air purge and combustion pressure measurement using inspection holes, making them convenient parts for inspection and investigation. When using, it is necessary to select a shape such as a straight type or L-shape according to the gas piping space, and a screw-in type or direct connection type depending on the type of piping such as steel pipe, flexible pipe, etc.