(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Water Drain Measures

A catch basin is a part that is installed between pipes to drain rainwater and domestic wastewater and sewage from homes outside the building, and makes it easier to clean and inspect accumulated solids, trash, etc. It is installed and used in places where solids and debris are likely to accumulate, such as where drain pipes merge, where a straight pipe changes direction, at the corner of a drain pipe, in the middle of a long straight pipe, etc. Also, it is sometimes called a meeting place basin or meeting place. The most common material is PVC, which is resistant to cracking, has excellent durability, and is resistant to deterioration. There are several types of catch basins according to shape and structure, and it is necessary to use them properly depending on the application and the place where they are used. When used at the junction of drain pipes, there are differences in the angle at which the drain pipes are bent and the number of drain pipes to be joined.
Days to Ship
  • All
  • 14 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Shape
Middle Point / Bent Point / Rising Point Shape
Confluence Type
Drop Type
With Trap Shape
Trape Shape
Main Pipe Diameter(φ)
Branch Pipe Diameter(φ)
Mass Diameter(φ)
Trap Diameter(φ)
Material
Step
Rotation Elbows

    Drop, SD DR 150-200

      Drop SD-N DR 100-200

        Straight, SD-N ST 100-200

          3 cm Stepped Left/Right Junction, SD-N WLS 100-200

            Starting Point ⌀75, with Trap:  SD-N UTK 100-200

              ⌀100 Origin with Trap, SD-N UTK 100-200

                Straight, SD ST 125-200

                  3 cm Stepped Left/Right Junction, SD WLS 125-200

                    Drop, SD DR 125-200

                      ⌀125 / 90° Junction Drop, SD DRY 125-200

                        ⌀125 Left/Right Junction Drop, SD DRW 125-200

                          Straight, SD ST 150-200

                            3 cm Stepped Left/Right Junction, SD WLS 150-200

                              5 cm Stepped 90° Two‑Sided Junction, SD 90WYS 150-200

                                Straight, SD ST 200-200

                                Brand

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                ARONKASEI

                                Product Series

                                Drop, SD DR 150-200

                                Drop SD-N DR 100-200

                                Straight, SD-N ST 100-200

                                3 cm Stepped Left/Right Junction, SD-N WLS 100-200

                                Starting Point ⌀75, with Trap:  SD-N UTK 100-200

                                ⌀100 Origin with Trap, SD-N UTK 100-200

                                Straight, SD ST 125-200

                                3 cm Stepped Left/Right Junction, SD WLS 125-200

                                Drop, SD DR 125-200

                                ⌀125 / 90° Junction Drop, SD DRY 125-200

                                ⌀125 Left/Right Junction Drop, SD DRW 125-200

                                Straight, SD ST 150-200

                                3 cm Stepped Left/Right Junction, SD WLS 150-200

                                5 cm Stepped 90° Two‑Sided Junction, SD 90WYS 150-200

                                Straight, SD ST 200-200

                                Days to Ship 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more
                                ShapeDropDropMiddle Point / Bent Point / Rising PointConfluenceComes with TrapComes with TrapMiddle Point / Bent Point / Rising PointConfluenceDropDropDropMiddle Point / Bent Point / Rising PointConfluenceConfluenceMiddle Point / Bent Point / Rising Point
                                Middle Point / Bent Point / Rising Point Shape--Middle Point (Straight)---Middle Point (Straight)----Middle Point (Straight)--Middle Point (Straight)
                                Confluence Type---Left and Right Confluence---Left and Right Confluence----Left and Right Confluence90° Double-Sided (Cross) Confluence-
                                Drop TypeStraightStraight------Straight90° JunctionLeft and Right Confluence----
                                With Trap Shape----Rising PointRising Point---------
                                Trape Shape----SpigotSpigot---------
                                Main Pipe Diameter(φ)150100100100100100125125125125125150150150200
                                Branch Pipe Diameter(φ)---------125125----
                                Mass Diameter(φ)200200200200200200200200200200200200200200200
                                Trap Diameter(φ)----75100---------
                                MaterialPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVCPVC
                                StepNot ProvidedNot ProvidedNot ProvidedWith 3 cm StepNot ProvidedNot ProvidedNot ProvidedWith 3 cm StepNot ProvidedNot ProvidedNot ProvidedNot ProvidedWith 3 cm StepWith 5cm StepNot Provided
                                Rotation ElbowsNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided

                                Loading...

                                1. 1

                                Related Categories to Water Drain Measures