(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Mixing Faucets

A mixing faucet is a component that adjusts the flow rate of water and hot water by adjusting the lever. Used for faucets to turn on and off water. There are three types of mixing faucets: two-valve mixer taps, single mixer taps, and thermostatic mixer taps. Two-valve mixing uses two handles to control temperature and flow rate. The single mixing faucet not only allows water to be turned on and off with a single lever, but also adjusts the amount and temperature of hot water. Adjustments are made by opening and closing the cartridge linked to the handle. In addition, the thermostatic mixing faucet has a function of automatically adjusting the temperature, and supplies water at a constant temperature. There are various types of water faucets, such as wall-mounted types, one-hole types, and deck types in which a stand is attached to the faucet itself.
Days to Ship
  • All
  • 4 Day(s) or Less
  • 7 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship

    Two Handle Shower (with Head and Hose), KF30N2

      Single Lever Mixing Faucet for Kitchens, KM5000

      Brand

      KVK

      KVK

      Product Series

      Two Handle Shower (with Head and Hose), KF30N2

      Single Lever Mixing Faucet for Kitchens, KM5000

      Days to Ship 7 Day(s) or more 4 Day(s) or more

      Loading...

      1. 1

      Related Categories to Mixing Faucets