(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

OMH / Pull-in Instrument Board Cabinet (Drainable, with Waterproof and Dust Proof Sealing) (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OMH-18
OMH-18C
OMH-28
OMH-28C
OMH-151
OMH-151C
OMH-251
OMH-251C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Color

MYR 3,699.73

1 Piece(s) 6 Day(s) or more 104001200Light beige paint (5Y7/1)

MYR 2,178.54

1 Piece(s) 6 Day(s) or more 104001200Cream coating(2.5Y9/1)

MYR 5,108.59

1 Piece(s) 6 Day(s) or more 106001200Light beige paint (5Y7/1)

MYR 2,906.78

1 Piece(s) 6 Day(s) or more 106001200Cream coating(2.5Y9/1)

MYR 2,614.72

1 Piece(s) 6 Day(s) or more 10400650Light beige paint (5Y7/1)

MYR 1,638.45

1 Piece(s) 8 Day(s) or more 10400650Cream coating(2.5Y9/1)

MYR 3,344.60

1 Piece(s) 6 Day(s) or more 10600650Light beige paint (5Y7/1)

MYR 2,045.04

1 Piece(s) 8 Day(s) or more 10600650Cream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 200 Material Iron Protection function (environmentally resistant) IP44
Intermediate plate Wooden circuit board Installation Outdoors Door model One door
Note A waterproof horizontal handle (H-85) is used. Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a roof is included.