(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

3MTM Miniature Delta Ribbon (MDR) System Plug (Part Numbers)

3M<sup>TM</sup> Miniature Delta Ribbon (MDR) System Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • 3M<sup>TM</sup> Miniature Delta Ribbon (MDR) System Plug
  • 3M<sup>TM</sup> Miniature Delta Ribbon (MDR) System Plug

[Features]
· Half-pitch I/O connector "Industry Standard Product" MDR system.
· Low insertion removal force and torsion countermeasures through use of pre-force style cantilever contact ensures high reliability.
· Efficient wiring connection by bulk pressure wiring.
· Assorted wiring harness tools are available.
· Compatible with assorted shell kits.

PDF

Japanese Only

Part Number
10114-6000 EC
10114-6000 EE
10114-6000 EL
10120-6000 EC
10120-6000 EE
10120-6000 EL
10126-6000 EE
10126-6000 EL
10136-6000 EE
10136-6000 EL
10140-6000 EC
10140-6000 EE
10140-6000 EL
10150-6000 EC
10150-6000 EE
10150-6000 EL
10168-6000 EE
10180-6000 EE
10180-6000 EL
101A0-6000 EE
101A0-6000 EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber Of Pins Plating thickness
(μm)

MYR 41.41

100 Piece(s) 46 Day(s) or more -14Gold Plating: 0.76 or Above

MYR 35.99

100 Piece(s) 68 Day(s) or more -14Gold Plating: 0.5 or Above

MYR 33.25

1 Piece(s) 4 Day(s) or more 1014Gold Plating: 0.2 or Above

MYR 36.85

100 Piece(s) 46 Day(s) or more -20Gold Plating: 0.76 or Above

MYR 38.77

100 Piece(s) 68 Day(s) or more -20Gold Plating: 0.5 or Above

MYR 25.12

1 Piece(s) 4 Day(s) or more 1020Gold Plating: 0.2 or Above

MYR 41.05

100 Piece(s) 68 Day(s) or more -26Gold Plating: 0.5 or Above

MYR 19.55

1 Piece(s) 4 Day(s) or more 1026Gold Plating: 0.2 or Above

MYR 44.18

100 Piece(s) 68 Day(s) or more -36Gold Plating: 0.5 or Above

MYR 22.36

1 Piece(s) 4 Day(s) or more 1036Gold Plating: 0.2 or Above

MYR 51.13

100 Piece(s) 46 Day(s) or more -40Gold Plating: 0.76 or Above

MYR 47.13

100 Piece(s) 68 Day(s) or more -40Gold Plating: 0.5 or Above

MYR 56.07

1 Piece(s) 4 Day(s) or more 1040Gold Plating: 0.2 or Above

MYR 50.56

100 Piece(s) 46 Day(s) or more -50Gold Plating: 0.76 or Above

MYR 50.17

100 Piece(s) 68 Day(s) or more -50Gold Plating: 0.5 or Above

MYR 24.54

1 Piece(s) 4 Day(s) or more 1050Gold Plating: 0.2 or Above

MYR 61.82

100 Piece(s) 68 Day(s) or more -68Gold Plating: 0.5 or Above

MYR 67.90

100 Piece(s) 68 Day(s) or more -80Gold Plating: 0.5 or Above

MYR 52.31

1 Piece(s) 4 Day(s) or more 1080Gold Plating: 0.2 or Above

MYR 83.59

100 Piece(s) 68 Day(s) or more -100Gold Plating: 0.5 or Above

MYR 68.90

1 Piece(s) 4 Day(s) or more 10100Gold Plating: 0.2 or Above

Loading...

  1. 1
 

Basic Information

Connector Shape Square shape Connector series initials M/N/O M/N/O MDR
Number 1 Applicable pin/contact Male (plug) Application Cable Connection
Allowable Current(A) 0.5 Allowable Voltage(V) AC150/DC200 Wire connection method Pressure Welding
Connection direction Straight Contact Material Copper Alloy Plating specification (contact) Contact: nickel underlay, gold
Conforming wire size(AWG) 28 Strand wire Conforming cable outer diameter(mm) 0.7 or less Body color Black
Cover Color Black