(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Steel Containers

Steel containers are containers made of steel. They are available in a wide range of designs such as round, square, shallow, deep and covered. They are used in a wide range of areas to meet the needs of various applications. Examples range from storing machine parts or components, to serving as oil or paint containers, and storing drugs in hospitals. Containers draw-formed from a single sheet are strong, and their lack of seams eliminates the risk of leaking. Steel is an alloy made by adding carbon to iron. It has higher strength, heat resistance and other properties than iron. But since it oxidizes and corrodes if left untreated, surface-treated steel is used for making products. Plated steel containers are in widespread use. Plating examples include tinplate (tin plating) and highly corrosion-resistant zinc plating. Steel baskets are also available. They are steel containers with arrays of small holes punched into the walls. They are used mainly for storing oily parts or for draining oil.
Days to Ship
  • All
  • 3 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Height(mm)
Width(mm)
Depth(mm)
Product Type

    Punching Box (Square)

      Parts Box (Deep/Shallow) No Coating

        Parts Box (Coating)

          Parts Box (with Handle/No Coating)

            Parts Box (with Handle/Coating)

              Bucket (A Type)

                Bucket (B Type)

                  Punching Box

                    Punching with Handle BOX

                      Round Can

                        Square Can Capacity (L) 0.35–1.6

                        Brand

                        TRUSCO NAKAYAMA

                        TRUSCO NAKAYAMA

                        TRUSCO NAKAYAMA

                        TRUSCO NAKAYAMA

                        TRUSCO NAKAYAMA

                        TRUSCO NAKAYAMA

                        TRUSCO NAKAYAMA

                        TRUSCO NAKAYAMA

                        TRUSCO NAKAYAMA

                        TRUSCO NAKAYAMA

                        TRUSCO NAKAYAMA

                        Product Series

                        Punching Box (Square)

                        Parts Box (Deep/Shallow) No Coating

                        Parts Box (Coating)

                        Parts Box (with Handle/No Coating)

                        Parts Box (with Handle/Coating)

                        Bucket (A Type)

                        Bucket (B Type)

                        Punching Box

                        Punching with Handle BOX

                        Round Can

                        Square Can Capacity (L) 0.35–1.6

                        Days to Ship 9 Day(s) 9 Day(s) 9 Day(s) or more 9 Day(s) 9 Day(s) or more 9 Day(s) 9 Day(s) or more 3 Day(s) or more 9 Day(s) or more 9 Day(s) 9 Day(s) or more
                        Height(mm)51 to 100 / 101 or MoreUp to 50 / 51 to 100 / 101 or MoreUp to 50 / 51 to 100 / 101 or More51 to 100 / 101 or More51 to 100 / 101 or More101 or More101 or More51 to 100 / 101 or More51 to 100 / 101 or MoreUp to 50 / 51 to 100 / 101 or MoreUp to 50 / 51 to 100
                        Width(mm)~400 / 401 to 500401 to 500 / 501 or More~400 / 401 to 500 / 501 or More~400 / 401 to 500~400 / 401 to 500~400 / 401 to 500 / 501 or More~400 / 401 to 500 / 501 or More401 to 500~400 / 401 to 500~400~400
                        Depth(mm)~250 / 251 to 350251 to 350 / 351 or More~250 / 251 to 350 / 351 or More251 to 350251 to 350~250 / 251 to 350~250 / 251 to 350251 to 350251 to 350~250~250
                        Product TypeWith handleNo handleNo handleWith handleWith handleWith handleWith handleNo handleWith handleNo handleNo handle

                        Loading...

                        1. 1

                        Related Categories to Steel Containers