(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

For V-Grooves

A grooving tool is a dedicated cutting tool that is attached to a machining center or milling machine and is used for machine grooving grooves that suppress the occurrence of burrs on rubber molds. The main base material used for cutting groove tools is MG carbide (ultra-fine cemented carbide) with excellent hardness and strength. In many cases, the tip has two blades and a straight blade, so select from single-flute type or double-flute type. The tip diameter and cutting edge angle can be specified to any size. Recommended cutting conditions vary depending on the product and part number. Set the feed speed and rotation speed according to the cutting tip diameter and the type of work material. When selecting a product for a cutting groove, select the shank diameter, tip diameter, and cutting edge angle (both angles) according to the processing content.
Days to Ship
  • All
  • 6 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship

    Carbide Snip Cutter, 2-flute / Straight Edge

      Carbide Snip Cutter, Double-Edged Type, 2-flute / Straight Edge

      Brand

      MISUMI

      MISUMI

      Product Series

      Carbide Snip Cutter, 2-flute / Straight Edge

      Carbide Snip Cutter, Double-Edged Type, 2-flute / Straight Edge

      Days to Ship 6 Day(s) or more 6 Day(s) or more

      Loading...

      1. 1

      Related Categories to For V-Grooves